Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
XM18142
1//.75HP, 1770//1475RPM, 3PH, 60//50HZ, 182
Product Information Packet PDF
| Ship Weight | 50.000 LB |
|---|---|
| UPC | 781568970508 |
Specs
Catalog Number
XM18142
Enclosure
TEFC
Frame
182
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
.750 HP @ 50 HZ
1.000 HP @ 60 HZ
1.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP D; CLII GP F,G
Haz Area Division
Division I
Agency Approvals
CSA EEV
UL
UL
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
6
Current @ Voltage
3.200 A @ 230.0 V
3.200 A @ 208.0 V
3.080 A @ 190.0 V
1.600 A @ 460.0 V
1.540 A @ 380.0 V
3.200 A @ 208.0 V
3.080 A @ 190.0 V
1.600 A @ 460.0 V
1.540 A @ 380.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
85.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
1.5 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
NONE
KVA Code
N
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Max Speed
2700 rpm
Motor Lead Termination
Flying Leads
Motor Type
3520M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
15.23 IN
Power Factor
69
Product Family
General Purpose
Pulley Face Code
Standard
Rodent Screen
None
Service Factor
1.00
Shaft Diameter
0.875 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
1770 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| NO. | CC | 010A | |||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| S/N | TEMP CODE | T3C | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| SPEC. | 35-0000-1366 | INV.TYPE | PWM | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| CAT.NO. | XM18142 | C HP FR | 60 | C HP TO | 90 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| HP | 1//.75 | CT HZ FROM | 6 | CT HZ TO | 60 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 230/460//190/380 | VT HZ FROM | 6 | VT HZ TO | 60 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| AMPS | 3.2/1.6//3.08/1.54 | MAG CUR | 2.2/1.1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 1770//1475 | MX RPM | 2700 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| HZ | 60//50 | PH | 3 | CL | F | NOM.EFF. | 85.5 | ||||||||||||||||||||||||||||||||||||||||||||||||
| SER.F. | 1.00 | DES | B | SL HZ | 1 | WK2 | 0.144 | ||||||||||||||||||||||||||||||||||||||||||||||||
| FRAME | 182 | RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| NEMA MG-1 PART 5, IP54 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.15 SF ON SINE WAVE | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP0887XPSLEV | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 1 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
16.9 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
24° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
13.68 LB-FT
Pull-Up Torque
7.85 LB-FT
Locked-Rotor Torque
9.01 LB-FT
Starting Current
14.13 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 8.0 | 30.0 | 47.0 | 60.0 | 69.0 | 76.0 | 79.0 | 0.0 |
| Efficiency | 0.0 | 72.1 | 81.7 | 84.7 | 85.7 | 85.5 | 84.7 | 0.0 |
| Speed (RPM) | 1,798 | 1,791 | 1,784 | 1,776 | 1,768 | 1,759 | 1,750 | 0 |
| Line Amps | 1.08 | 1.11 | 1.22 | 1.38 | 1.59 | 1.82 | 2.09 | 0.00 |
Performance Curves
Performance at 380 V, 50 Hz, 0.75 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
16.9 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
22° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
12.31 LB-FT
Pull-Up Torque
7.45 LB-FT
Locked-Rotor Torque
8.55 LB-FT
Starting Current
13.12 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 9.0 | 29.0 | 46.0 | 58.0 | 67.0 | 74.0 | 79.0 | 0.0 |
| Efficiency | 0.0 | 68.3 | 79.0 | 82.7 | 84.0 | 83.7 | 83.2 | 0.0 |
| Speed (RPM) | 1,498 | 1,492 | 1,486 | 1,479 | 1,471 | 1,463 | 1,455 | 0 |
| Line Amps | 1.06 | 1.08 | 1.18 | 1.32 | 1.50 | 1.71 | 1.95 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| 35FH4005A01SP | IEC FH NO GREASER W/PRIMED | 1.000 EA |
| 35FN3002A05SP | EXFN, PLASTIC, 6.376 OD, .638 ID | 1.000 EA |
| 35EP3700A01SP | FR ENDPLATE, XPFC | 1.000 EA |
| 35CB3001A01SP | EXPL CONDUIT BOX, MACH, 1/2" PIPE TAP LE | 1.000 EA |
| 35CB3500A01SP | CONDUIT BOX LID, MACH | 1.000 EA |
