Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
XL05122A
1HP, 3450RPM, 1PH, 60HZ, 56, 3524L, XPFC, F1
Product Information Packet PDF
| Ship Weight | 50.000 LB |
|---|---|
| UPC | 781568973219 |
Specs
Catalog Number
XL05122A
Enclosure
TEFC
Frame
56
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Induction Run
Output @ Frequency
1.000 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
115.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
CLI GP D; CLII GP F,G
Haz Area Division
Division I
Agency Approvals
CSA
UL
UL
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
12.000 A @ 115.0 V
6.000 A @ 230.0 V
6.000 A @ 230.0 V
Design Code
N
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
66.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
6.0 a
Heater Indicator
No Heater
Insulation Class
B
Inverter Code
Not Inverter
IP Rating
NONE
KVA Code
K
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Termination
Flying Leads
Motor Type
3524L
Mounting Arrangement
F1
Number of Poles
2
Overall Length
15.15 IN
Power Factor
81
Product Family
General Purpose
Pulley Face Code
Standard
Rodent Screen
None
Service Factor
1.00
Shaft Diameter
0.625 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
3450 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 1 Location
EP
Winding Thermal 2
None
Haz Area Temp Code
T4
Nameplate
| NO. | CC | ||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SER. # | |||||||||||||||||||||||||||||||||||||||
| SPEC | 35-0000-1146 | ||||||||||||||||||||||||||||||||||||||
| CAT.NO. | XL05122A | ||||||||||||||||||||||||||||||||||||||
| H.P. | 1 | T. CODE | T4 | ||||||||||||||||||||||||||||||||||||
| VOLTS | 115/230 | ||||||||||||||||||||||||||||||||||||||
| AMPS | 12/6 | ||||||||||||||||||||||||||||||||||||||
| R.P.M. | 3450 | ||||||||||||||||||||||||||||||||||||||
| HZ | 60 | PH | 1 | CLASS | B | ||||||||||||||||||||||||||||||||||
| SER.F. | 1.00 | DES | N | CODE | K | ||||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||||||
| FRAME | 56 | NEMA NOM. EFF | 66 | ||||||||||||||||||||||||||||||||||||
| PF | 81 | ||||||||||||||||||||||||||||||||||||||
| BLANK | NEMA MG-1 PART 5, IP54 | ||||||||||||||||||||||||||||||||||||||
| NP0016XPSL | |||||||||||||||||||||||||||||||||||||||
Performance
Performance at 230 V, 60 Hz, 1 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.572 Ohms A Ph / 1.8019 Ohms B Ph
Temp. Rise @ Rated Load
49° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
4.97 LB-FT
Pull-Up Torque
2.74 LB-FT
Locked-Rotor Torque
4.24 LB-FT
Starting Current
37.9 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 28.0 | 51.0 | 66.0 | 76.0 | 82.0 | 85.0 | 88.0 | 0.0 |
| Efficiency | 0.0 | 48.2 | 63.2 | 68.3 | 70.6 | 70.1 | 68.0 | 0.0 |
| Speed (RPM) | 3,598 | 3,564 | 3,541 | 3,515 | 3,483 | 3,446 | 3,401 | 0 |
| Line Amps | 2.95 | 3.28 | 3.83 | 4.58 | 5.59 | 6.75 | 8.09 | 0.00 |
Performance Curves
Performance at 115 V, 60 Hz, 1 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.643 Ohms A Ph / 1.8019 Ohms B Ph
Temp. Rise @ Rated Load
49° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
4.97 LB-FT
Pull-Up Torque
2.74 LB-FT
Locked-Rotor Torque
4.24 LB-FT
Starting Current
75.8 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 28.0 | 51.0 | 66.0 | 76.0 | 82.0 | 85.0 | 88.0 | 0.0 |
| Efficiency | 0.0 | 48.2 | 63.2 | 68.3 | 70.6 | 70.1 | 68.0 | 0.0 |
| Speed (RPM) | 3,598 | 3,564 | 3,541 | 3,515 | 3,483 | 3,446 | 3,401 | 0 |
| Line Amps | 5.90 | 6.56 | 7.66 | 9.16 | 11.18 | 13.50 | 16.18 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1118 | LABEL,WARNING (ROLL LABEL) | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| 35FH4005A01SP | IEC FH NO GREASER W/PRIMED | 1.000 EA |
| 34FN3002A01SP | EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ | 1.000 EA |
| 35EP3700A01SP | FR ENDPLATE, XPFC | 1.000 EA |
| 35CB3001A01SP | EXPL CONDUIT BOX, MACH, 1/2" PIPE TAP LE | 1.000 EA |
| 35CB3500A01SP | CONDUIT BOX LID, MACH | 1.000 EA |
