WDGP7402
G.M. D24JA 90V DC 33:1 WD (WDGP7402)
Product Information Packet PDF
Ship Weight | 14.000 LB |
---|---|
UPC | 781568863411 |
Specs
Enclosure
TENV
Gear Ratio
33:1
Gear Style
JK
Gearhead Type
RIGHT ANGLE
Output Speed
52 rpm
Output Torque
75.00 lb-in
Product Family
Wash Down
Drawings
CAD File