WDGF1518AG
WDF-918-15-B5-G
Product Information Packet PDF
| Ship Weight | 30.000 LB |
|---|---|
| UPC | 781568196014 |
Specs
Motor Mount
56C
Output Speed
117 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
15.000
Shaft Configuration
SOLID SHAFT
Sub Family
WDF
Input Power
0.98 HP
Output Torque
448.00 lb-in
Product Series
900
Accessories
| Part Number | Description | List Price |
|---|---|---|
| WDB18H71 | WASHDOWN BASE-HORIZONTAL POS. A/B 918 |
