VXT3252TS
25HP, 3520RPM, 3PH, 60HZ, 284TSC, 1048M, TEFC
Product Information Packet PDF
| Ship Weight | 444.000 LB |
|---|---|
| UPC | 781568966679 |
Specs
Catalog Number
VXT3252TS
Enclosure
TEFC
Frame
284TSC
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
25.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP A,B,C,D
Haz Area Division
Division II
Agency Approvals
CCSA US
CURUSEEV
NEMA_PREMIUM
CURUSEEV
NEMA_PREMIUM
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
6
Current @ Voltage
62.000 A @ 208.0 V
56.000 A @ 230.0 V
28.000 A @ 460.0 V
56.000 A @ 230.0 V
28.000 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.7 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
28.0 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
NONE
KVA Code
F
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Type
1048M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
26.39 IN
Power Factor
90
Product Family
General Purpose
Pulley Face Code
C-Face
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.625 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
3520 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3
Nameplate
| CAT.NO. | VXT3252TS | I.P. | 54 | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 10-0000-1850 | ENCL | TEFC | ||||||||||||||||||||||||||||||||||
| FRAME | 284TSC | H.P. | 25 | ||||||||||||||||||||||||||||||||||
| VOLTS | 230/460 | P.F. | 90 | ||||||||||||||||||||||||||||||||||
| F.L. AMPS | 56/28 | RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||
| R.P.M. | 3520 | ||||||||||||||||||||||||||||||||||||
| HZ. | 60 | PH. | 3 | CLASS | F | ||||||||||||||||||||||||||||||||
| SER.F. | 1.15 | DES. | B | SL HZ | 1.3 | ||||||||||||||||||||||||||||||||
| NEMA NOM. EFF. | 91.7 | WK2 | 2.07 | ||||||||||||||||||||||||||||||||||
| DE | 6311 | ODE | 6309 | ||||||||||||||||||||||||||||||||||
| MAG. CUR. | 14/7 | ||||||||||||||||||||||||||||||||||||
| INV TYPE | PWM | CHP | 60 | TO | 90 | T. CODE | T3 | ||||||||||||||||||||||||||||||
| CT | 6 | TO | 60 | VT | 6 | TO | 60 | ||||||||||||||||||||||||||||||
| CC | 010A | SN | |||||||||||||||||||||||||||||||||||
| USABLE AT 50 HZ 20HP 190/380V | |||||||||||||||||||||||||||||||||||||
| 56/28A | |||||||||||||||||||||||||||||||||||||
| NP4163L | |||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 25 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.29072 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
57° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
103 LB-FT
Pull-Up Torque
42.1 LB-FT
Locked-Rotor Torque
54 LB-FT
Starting Current
171 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 11.0 | 69.0 | 83.0 | 89.0 | 90.0 | 90.0 | 90.0 | 0.0 |
| Efficiency | 0.0 | 87.8 | 91.6 | 92.2 | 91.8 | 90.9 | 89.7 | 0.0 |
| Speed (RPM) | 3,599 | 3,580 | 3,563 | 3,543 | 3,521 | 3,497 | 3,470 | 0 |
| Line Amps | 6.99 | 10.10 | 15.40 | 21.70 | 28.30 | 35.70 | 43.50 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| 37FN3002C03 | EXFN, PLASTIC, 6.00 OD, 1.690 ID | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| 10CB3000SP | KOBX, CAST W/2.00 LEAD HOLE | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| 10CB3500SP | CONDUIT BOX LID, CAST | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
