Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
VXT3252T-250
25HP, 3510RPM, 3PH, 60HZ, 256TC, 0950M, TEFC, F
Product Information Packet PDF
| Ship Weight | 323.000 LB |
|---|---|
| UPC | 781568967126 |
Specs
Catalog Number
VXT3252T-250
Enclosure
TEFC
Frame
256TC
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
25.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CSA
CURUSEEV
NEMA_PREMIUM
UR
CCSA US
CURUSEEV
NEMA_PREMIUM
UR
CCSA US
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
6
Current @ Voltage
54.000 A @ 230.0 V
60.000 A @ 208.0 V
27.000 A @ 460.0 V
60.000 A @ 208.0 V
27.000 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.7 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
27.0 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
NONE
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Type
0950M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
23.92 IN
Power Factor
91
Product Family
General Purpose
Pulley Face Code
C-Face
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.625 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
3510 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3
Nameplate
| CAT.NO. | VXT3252T-250 | I.P. | 54 | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 09-0000-2773 | ENCL | TEFC | ||||||||||||||||||||||||||||||||||
| FRAME | 256TC | H.P. | 25 | ||||||||||||||||||||||||||||||||||
| VOLTS | 230/460 | P.F. | 91 | ||||||||||||||||||||||||||||||||||
| F.L. AMPS | 54/27 | RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||
| R.P.M. | 3510 | USABLE AT 208V | N/A | ||||||||||||||||||||||||||||||||||
| HZ. | 60 | PH. | 3 | CLASS | F | ||||||||||||||||||||||||||||||||
| SER.F. | 1.15 | DES. | B | SL HZ | 1.5 | ||||||||||||||||||||||||||||||||
| NEMA NOM. EFF. | 91.7 | WK2 | 1.28 | ||||||||||||||||||||||||||||||||||
| DE | 6309 | ODE | 6208 | ||||||||||||||||||||||||||||||||||
| MAG. CUR. | 10.8/5.4 | ||||||||||||||||||||||||||||||||||||
| INV TYPE | PWM | CHP | 60 | TO | 90 | ||||||||||||||||||||||||||||||||
| CT | 6 | TO | 60 | VT | 6 | TO | 60 | ||||||||||||||||||||||||||||||
| CC | 010A | SN | |||||||||||||||||||||||||||||||||||
| USABLE AT 50 HZ 20HP 190/380V | |||||||||||||||||||||||||||||||||||||
| 53.2/26.6A | |||||||||||||||||||||||||||||||||||||
| NP4225L | |||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 25 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.387 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
73° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
103 LB-FT
Pull-Up Torque
49.7 LB-FT
Locked-Rotor Torque
57.9 LB-FT
Starting Current
176 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 10.0 | 76.0 | 90.0 | 93.0 | 93.0 | 92.0 | 90.0 | 0.0 |
| Efficiency | 0.0 | 91.1 | 93.4 | 93.4 | 92.4 | 91.4 | 90.0 | 0.0 |
| Speed (RPM) | 3,599 | 3,579 | 3,557 | 3,535 | 3,512 | 3,485 | 3,456 | 0 |
| Line Amps | 5.42 | 8.64 | 14.10 | 20.40 | 27.10 | 34.50 | 42.60 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| 09FH4000SP | 309 FH - BLACK PRIMER | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| 09CB3501SP | CONDUIT BOX LID FOR 09CB3001 & 09CB3002 | 1.000 EA |
| 09GS1013SP | GS FOR 09CB3501, 12CB1500 & 12CB1503 LID | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
