Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
VXM18542T-5
5HP, 1750RPM, 3PH, 60HZ, 184TC, 3642M, XPFC, F1
Product Information Packet PDF
| Ship Weight | 118.000 LB |
|---|---|
| UPC | 781568972922 |
Specs
Catalog Number
VXM18542T-5
Enclosure
TEFC
Frame
184TC
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
5.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
575.0 V @ 60 HZ
Haz Area Class and Group
CLI GP D; CLII GP F,G
Haz Area Division
Division I
Agency Approvals
UL
CSA EEV
CSA EEV
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
30
Current @ Voltage
5.300 A @ 575.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
89.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
5.3 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
NONE
KVA Code
J
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
2700 rpm
Motor Lead Termination
Flying Leads
Motor Type
3642M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
20.36 IN
Power Factor
78
Product Family
General Purpose
Pulley Face Code
C-Face
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.125 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
1750 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| NO. | CC | 010A | |||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| S/N | TEMP CODE | T3C | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| SPEC. | 36-0000-0474 | INV.TYPE | PWM | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| CAT.NO. | VXM18542T-5 | C HP FR | 60 | C HP TO | 90 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| HP | 5 | CT HZ FROM | 30 | CT HZ TO | 60 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 575 | VT HZ FROM | 6 | VT HZ TO | 60 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| AMPS | 5.3 | MAG CUR | 2.6 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 1750 | MX RPM | 2700 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| HZ | 60 | PH | 3 | CL | F | NOM.EFF. | 89.5 | ||||||||||||||||||||||||||||||||||||||||||||||||
| SER.F. | 1.15 | DES | B | SL HZ | 1.67 | WK2 | 0.39 | ||||||||||||||||||||||||||||||||||||||||||||||||
| FRAME | 184TC | RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| NEMA MG-1 PART 5, IP54 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.15 SF ON SINE WAVE | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP0887XPSLEV | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 575 V, 60 Hz, 5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
3.57 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
71° C
Temp. Rise @ S.F. Load
87° C
Start Configuration
DOL
Break-Down Torque
52.2 LB-FT
Pull-Up Torque
31.6 LB-FT
Locked-Rotor Torque
35 LB-FT
Starting Current
39.3 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 38.0 | 60.0 | 72.0 | 78.0 | 83.0 | 83.0 | 81.0 |
| Efficiency | 0.0 | 84.8 | 89.7 | 90.5 | 89.6 | 88.5 | 86.9 | 88.9 |
| Speed (RPM) | 1,799 | 1,789 | 1,776 | 1,762 | 1,750 | 1,733 | 1,714 | 1,740 |
| Line Amps | 2.60 | 2.85 | 3.45 | 4.35 | 5.33 | 6.36 | 7.72 | 5.95 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| 36FN3000C01SP | EXFN, PLASTIC, 5.25 OD, .912 ID | 1.000 EA |
| 35CB3001A02SP | EXPL PROOF CONDUIT BOX, 3/4"PIPE TAP LEA | 1.000 EA |
| 35CB3500A01SP | CONDUIT BOX LID, MACH | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
