Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
VXM18322T
3//2HP, 3450//2890RPM, 3PH, 60//50HZ, 182TC
Product Information Packet PDF
| Ship Weight | 80.000 LB |
|---|---|
| UPC | 781568970355 |
Specs
Catalog Number
VXM18322T
Enclosure
TEFC
Frame
182TC
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
2.000 HP @ 50 HZ
3.000 HP @ 60 HZ
3.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP D; CLII GP F,G
Haz Area Division
Division I
Agency Approvals
CSA EEV
UL
UL
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
6
Current @ Voltage
7.400 A @ 230.0 V
6.000 A @ 190.0 V
3.700 A @ 460.0 V
3.000 A @ 380.0 V
6.000 A @ 190.0 V
3.700 A @ 460.0 V
3.000 A @ 380.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
86.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
3.0 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
NONE
KVA Code
K
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
5400 rpm
Motor Lead Termination
Flying Leads
Motor Type
3622M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
17.49 IN
Power Factor
91
Product Family
General Purpose
Pulley Face Code
C-Face
Rodent Screen
None
Service Factor
1.00
Shaft Diameter
1.125 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
3450 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| NO. | CC | 010A | |||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| S/N | TEMP CODE | T3C | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| SPEC. | 36-0000-0477 | INV.TYPE | PWM | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| CAT.NO. | VXM18322T | C HP FR | 60 | C HP TO | 90 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| HP | 3//2 | CT HZ FROM | 6 | CT HZ TO | 60 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 230/460//190/380 | VT HZ FROM | 6 | VT HZ TO | 60 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| AMPS | 7.4/3.7//6/3 | MAG CUR | 2.4/1.2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 3450//2890 | MX RPM | 5400 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| HZ | 60//50 | PH | 3 | CL | F | NOM.EFF. | 86.5 | ||||||||||||||||||||||||||||||||||||||||||||||||
| SER.F. | 1.00 | DES | A | SL HZ | 2.5 | WK2 | 0.1 | ||||||||||||||||||||||||||||||||||||||||||||||||
| FRAME | 182TC | RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| NEMA MG-1 PART 5, IP54 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.15 SF ON SINE WAVE | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP0887XPSLEV | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 3 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
4.71 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
52° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
19.7 LB-FT
Pull-Up Torque
12 LB-FT
Locked-Rotor Torque
14.1 LB-FT
Starting Current
33.3 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 15.0 | 66.0 | 82.0 | 88.0 | 91.0 | 92.0 | 93.0 | 0.0 |
| Efficiency | 0.0 | 80.3 | 86.0 | 87.3 | 86.9 | 86.0 | 84.5 | 0.0 |
| Speed (RPM) | 3,592 | 3,565 | 3,535 | 3,504 | 3,472 | 3,434 | 3,394 | 0 |
| Line Amps | 1.17 | 1.56 | 2.17 | 2.93 | 3.67 | 4.57 | 5.50 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| 35CB3001A02SP | EXPL PROOF CONDUIT BOX, 3/4"PIPE TAP LEA | 1.000 EA |
| 35CB3500A01SP | CONDUIT BOX LID, MACH | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
