Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
VXL051522
1.5HP, 3450RPM, 1PH, 60HZ, 56C, 3530L, XPFC, F1
Product Information Packet PDF
| Ship Weight | 42.000 LB |
|---|---|
| UPC | 781568972823 |
Specs
Catalog Number
VXL051522
Enclosure
TEFC
Frame
56C
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Induction Run
Output @ Frequency
1.500 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
115.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
CLI GP D; CLII GP F,G
Haz Area Division
Division I
Agency Approvals
UL
CSA
CSA
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
16.000 A @ 115.0 V
8.000 A @ 230.0 V
8.500 A @ 208.0 V
8.000 A @ 230.0 V
8.500 A @ 208.0 V
Design Code
L
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
70.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
8.0 a
Heater Indicator
No Heater
Insulation Class
F
IP Rating
NONE
KVA Code
J
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Type
3530L
Mounting Arrangement
F1
Number of Poles
2
Overall Length
16.03 IN
Power Factor
82
Product Family
General Purpose
Pulley Face Code
C-Face
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
0.625 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
3450 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| NO. | CC | |||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SER. | ||||||||||||||||||||||||||||||||||||||
| SPEC. | 35-0000-1105 | |||||||||||||||||||||||||||||||||||||
| CAT.NO. | VXL051522 | |||||||||||||||||||||||||||||||||||||
| HP | 1.5 | T. CODE | T3C | |||||||||||||||||||||||||||||||||||
| VOLTS | 115/208-230 | |||||||||||||||||||||||||||||||||||||
| AMPS | 16/8.5-8 | |||||||||||||||||||||||||||||||||||||
| RPM | 3450 | |||||||||||||||||||||||||||||||||||||
| HZ | 60 | PH | 1 | CL | F | |||||||||||||||||||||||||||||||||
| SER.F. | 1.15 | DES | L | CODE | J | |||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||
| FRAME | 56C | NEMA-NOM-EFF | 70 | |||||||||||||||||||||||||||||||||||
| PF | 82 | |||||||||||||||||||||||||||||||||||||
| BLANK | NEMA MG-1 PART 5, IP54 | |||||||||||||||||||||||||||||||||||||
| NP1426XPSL | ||||||||||||||||||||||||||||||||||||||
Performance
Performance at 115 V, 60 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.3569 Ohms A Ph / 1.2102 Ohms B Ph
Temp. Rise @ Rated Load
72° C
Temp. Rise @ S.F. Load
Start Configuration
Break-Down Torque
6.56 LB-FT
Pull-Up Torque
4.82 LB-FT
Locked-Rotor Torque
7.25 LB-FT
Starting Current
104 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 27.0 | 51.0 | 66.0 | 76.0 | 83.0 | 85.0 | 87.0 | 0.0 |
| Efficiency | 0.0 | 50.7 | 64.9 | 70.6 | 71.5 | 71.8 | 70.8 | 0.0 |
| Speed (RPM) | 3,596 | 3,572 | 3,551 | 3,527 | 3,478 | 3,472 | 3,437 | 0 |
| Line Amps | 8.68 | 9.61 | 11.50 | 13.90 | 16.38 | 20.20 | 23.70 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| 35FH4005A01SP | IEC FH NO GREASER W/PRIMED | 1.000 EA |
| 34FN3002A01SP | EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ | 1.000 EA |
| 35EP3702A01SP | PU EP-205 BRG-35X-56C-143-5TC | 1.000 EA |
| 35EP3700A01SP | FR ENDPLATE, XPFC | 1.000 EA |
| 35CB3001A01SP | EXPL CONDUIT BOX, MACH, 1/2" PIPE TAP LE | 1.000 EA |
| 35CB3500A01SP | CONDUIT BOX LID, MACH | 1.000 EA |
