Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
VXL050362A
.33HP, 1160RPM, 1PH, 60HZ, 56C, 3528L, XPFC, F1
Product Information Packet PDF
| Ship Weight | 42.000 LB |
|---|---|
| UPC | 781568972748 |
Specs
Catalog Number
VXL050362A
Enclosure
XPFC
Frame
56C
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Induction Run
Output @ Frequency
.330 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
115.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
CLI GP D; CLII GP F,G
Haz Area Division
Division I
Agency Approvals
UL
CSA
CSA
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
4.000 A @ 230.0 V
8.000 A @ 115.0 V
8.000 A @ 115.0 V
Design Code
L
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
47.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
4.0 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
IP Rating
NONE
KVA Code
R
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 18 AWG
Motor Type
X3528L
Mounting Arrangement
F1
Number of Poles
6
Overall Length
15.18 IN
Power Factor
47
Product Family
Hazardous Location Motor
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.00
Shaft Diameter
0.625 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1170 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Do Not Use Eve-Not Valiid
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
Automatic Thermal Overload
Winding Thermal 1 Location
SB
Winding Thermal 2
None
Haz Area Temp Code
T4
Nameplate
| NO. | CC | ||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SER. # | |||||||||||||||||||||||||||||||||||||||
| SPEC | 35E371G244 | ||||||||||||||||||||||||||||||||||||||
| CAT.NO. | VXL050362A | ||||||||||||||||||||||||||||||||||||||
| H.P. | .33 | T. CODE | T4 | ||||||||||||||||||||||||||||||||||||
| VOLTS | 115/230 | ||||||||||||||||||||||||||||||||||||||
| AMPS | 8/4 | ||||||||||||||||||||||||||||||||||||||
| R.P.M. | 1170 | ||||||||||||||||||||||||||||||||||||||
| HZ | 60 | PH | 1 | CLASS | F | ||||||||||||||||||||||||||||||||||
| SER.F. | 1.00 | DES | L | CODE | R | ||||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||||||
| FRAME | 56C | NEMA NOM. EFF | 47 | ||||||||||||||||||||||||||||||||||||
| PF | 47 | ||||||||||||||||||||||||||||||||||||||
| BLANK | |||||||||||||||||||||||||||||||||||||||
| NP0016XPSL | |||||||||||||||||||||||||||||||||||||||
Performance
Performance at 230 V, 60 Hz, 0.33 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.21 Ohms A Ph / 3.34 Ohms B Ph
Temp. Rise @ Rated Load
65° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
6.3 LB-FT
Pull-Up Torque
4.8 LB-FT
Locked-Rotor Torque
7 LB-FT
Starting Current
21.9 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 16.0 | 30.0 | 41.0 | 51.0 | 58.0 | 64.0 | 68.0 | 0.0 |
| Efficiency | 0.0 | 30.5 | 40.5 | 45.1 | 47.2 | 47.6 | 47.1 | 0.0 |
| Speed (RPM) | 1,198 | 1,193 | 1,187 | 1,180 | 1,172 | 1,162 | 1,150 | 0 |
| Line Amps | 3.05 | 3.12 | 3.29 | 3.58 | 3.95 | 4.45 | 5.07 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| EC1270A02SP | ELEC CAP, 270-324 MFD, 125V, 1.48D X 3. | 1.000 EA |
| EC1189A02SP | 61B2D120189NNBA ELEC CAP, 189-227MFD, 12 | 1.000 EA |
| 35CB3001A01SP | EXPL CONDUIT BOX, MACH, 1/2" PIPE TAP LE | 1.000 EA |
| 35EP3702A01SP | PU EP-205 BRG-35X-56C-143-5TC | 1.000 EA |
| 35FH4005A01SP | IEC FH NO GREASER W/PRIMED | 1.000 EA |
| 35CB3500A01SP | CONDUIT BOX LID, MACH | 1.000 EA |
| 35FN3002A05SP | EXFN, PLASTIC, 6.376 OD, .638 ID | 1.000 EA |
| LB1118 | LABEL,WARNING (ROLL LABEL) | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| 35EP3700A01SP | FR ENDPLATE, XPFC | 1.000 EA |
