VSSSWDM3537
.5HP, 3450RPM, 3PH, 60HZ, 56C, 3513M, TENV, F1
Product Information Packet PDF
Ship Weight | 38.000 LB |
---|---|
UPC | 781568605080 |
Specs
Catalog Number
VSSSWDM3537
Enclosure
TENV
Frame
56C
Frame Material
Stainless Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
.500 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
208.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
.900 A @ 460.0 V
1.800 A @ 230.0 V
1.900 A @ 208.0 V
1.800 A @ 230.0 V
1.900 A @ 208.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
70.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
0.9 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
L
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
3513M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
11.71 IN
Power Factor
76
Product Family
Super Washdown All Stainless
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
3450 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 35V244-1706G1 | ||||||||||||||||||||||||||||
HP | .5 | ||||||||||||||||||||||||||||
VOLTS | 208-230/460 | ||||||||||||||||||||||||||||
AMP | 1.9-1.8/.9 | ||||||||||||||||||||||||||||
RPM | 3450 | ||||||||||||||||||||||||||||
FRAME | 56C | HZ | 60 | PH | 3 | ||||||||||||||||||||||||
SER.F. | 1.15 | CODE | L | DES | B | CLASS | F | ||||||||||||||||||||||
NEMA-NOM-EFF | 70 | PF | 76 | ||||||||||||||||||||||||||
RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||
CC | USABLE AT 208V | N/A | |||||||||||||||||||||||||||
DE | 6205 | ODE | 6205 | ||||||||||||||||||||||||||
ENCL | TENV | SN | |||||||||||||||||||||||||||
NP2623A01 |
Performance
Performance at 460 V, 60 Hz, 0.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
37.8 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
63° C
Temp. Rise @ S.F. Load
69° C
Start Configuration
DOL
Break-Down Torque
3.06 LB-FT
Pull-Up Torque
2.14 LB-FT
Locked-Rotor Torque
2.44 LB-FT
Starting Current
5.71 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 27.0 | 48.0 | 62.0 | 72.0 | 79.0 | 83.0 | 86.0 | 81.0 |
Efficiency | 0.0 | 43.9 | 59.7 | 67.1 | 70.5 | 72.1 | 72.5 | 71.7 |
Speed (RPM) | 3,582 | 3,557 | 3,530 | 3,502 | 3,471 | 3,438 | 3,402 | 3,462 |
Line Amps | 0.52 | 0.56 | 0.64 | 0.73 | 0.84 | 0.96 | 1.10 | 0.91 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
36GS3008SP | WHITE NEOPRENE KO BOX LID GASKET | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |