VSSEWDNM3554
1.5HP, 1750RPM, 3PH, 60HZ, 56C, 3546M, TENV, F1
Product Information Packet PDF
Ship Weight | 63.000 LB |
---|---|
UPC | 781568797471 |
Specs
Catalog Number
VSSEWDNM3554
Enclosure
TENV
Frame
56C
Frame Material
Stainless Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
1.500 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUSEEV
NEMA_PREMIUM
NEMA_PREMIUM
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
4.300 A @ 230.0 V
4.700 A @ 208.0 V
2.150 A @ 460.0 V
4.700 A @ 208.0 V
2.150 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
86.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
2.2 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
H
Inverter Code
Inverter Ready
KVA Code
M
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
3546M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
15.00 IN
Power Factor
74
Product Family
Washdown All Stainless
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1750 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | VSSEWDNM3554 | ||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 35Z199L287G1 | ||||||||||||||||||||||||
HP | 1.5 | ||||||||||||||||||||||||
VOLTS | 230/460 | ||||||||||||||||||||||||
AMP | 4.3/2.15 | ||||||||||||||||||||||||
RPM | 1750 | ||||||||||||||||||||||||
FRAME | 56C | HZ | 60 | PH | 3 | ||||||||||||||||||||
SER.F. | 1.15 | CODE | M | DES | B | CLASS | H | ||||||||||||||||||
NEMA-NOM-EFF | 86.5 | PF | 74 | ||||||||||||||||||||||
RATING | 40C AMB-CONT | ||||||||||||||||||||||||
CC | 010A | ||||||||||||||||||||||||
DE | 6205 | ODE | 6205 | ||||||||||||||||||||||
ENCL | TENV | SN | |||||||||||||||||||||||
NP1953A01 |
Performance
Performance at 460 V, 60 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
7.5107 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
76° C
Temp. Rise @ S.F. Load
90° C
Start Configuration
DOL
Break-Down Torque
23 LB-FT
Pull-Up Torque
14.3 LB-FT
Locked-Rotor Torque
17.4 LB-FT
Starting Current
21.1 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 6.0 | 33.0 | 54.0 | 67.0 | 75.0 | 80.0 | 83.0 | 78.0 |
Efficiency | 0.0 | 80.3 | 87.4 | 88.9 | 89.0 | 88.5 | 87.5 | 88.7 |
Speed (RPM) | 1,799 | 1,790 | 1,781 | 1,771 | 1,760 | 1,749 | 1,736 | 1,754 |
Line Amps | 1.22 | 1.32 | 1.49 | 1.78 | 2.11 | 2.47 | 2.90 | 2.33 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
36GS3008SP | WHITE NEOPRENE KO BOX LID GASKET | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |