English
English
français (Canada)
Go

VSPM3535

.33HP, 1140RPM, 3PH, 60HZ, 56C, 3421M, TEFC, F1

Product Information Packet PDF

Ship Weight 27.000 LB
UPC 781568600436

Specs

Catalog Number VSPM3535
Enclosure TEFC
Frame 56C
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency .330 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1200 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals C UR US
WEEE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage .700 A @ 460.0 V
1.400 A @ 230.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 75.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 0.7 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code K
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3421M
Mounting Arrangement F1
Number of Poles 6
Overall Length 11.97 IN
Power Factor 55
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.35
Shaft Diameter 0.625 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1140 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT # VSPM3535 WGT 27 LBS
SER # ENCL TEFC
SPEC 34N585W146 CC 010A IP 54
HP .33 NEMA NOM. EFF 75.5
VOLTS 230/460 PF 55
AMPS 1.4/.7
RATING 40C AMB-CONT
RPM 1140 PH 3 DES B
FRAME 56C HZ 60 CODE K CLASS F
SER.F. 1.35 SF AMP 1.6/.8
DE 6203 ODE 6203
GREASE POLYREX EM
QR
YR
NP4558A02LL

Performance

Performance at 460 V, 60 Hz, 0.33 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 45.7 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 44° C
Temp. Rise @ S.F. Load 63° C
Start Configuration DOL
Break-Down Torque 5.3 LB-FT
Pull-Up Torque 3.8 LB-FT
Locked-Rotor Torque 4.8 LB-FT
Starting Current 3.6 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 11.0 26.0 40.0 51.0 60.0 67.0 72.0 69.0
Efficiency 0.0 57.9 70.7 74.6 75.9 75.2 73.9 74.7
Speed (RPM) 1,199 1,187 1,174 1,160 1,145 1,127 1,109 1,120
Line Amps 0.52 0.54 0.57 0.63 0.70 0.78 0.88 0.82

Performance Curves

Parts

Part Number Description Quantity
34EP3102A01SP FR ENDPLATE, MACH 1.000 EA
34EP3300A24SP PU ENDPLATE, MACH 1.000 EA
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
34FH4002A01SP IEC FH NO GREASER PRIMED 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA