English
English
français (Canada)
Go

VSPJMM3154T

1.5HP, 1770RPM, 3PH, 60HZ, 145JM, 3528M, ODP, F

Product Information Packet PDF

Ship Weight 45.000 LB
UPC 781568685891

Specs

Catalog Number VSPJMM3154T
Enclosure ODP
Frame 145JM
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 1.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
NEMA PREMIUM 4
WEEE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 2.250 A @ 460.0 V
4.500 A @ 230.0 V
Design Code B
Drip Cover Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 87.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 2.3 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
KVA Code M
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Max Speed 2700 rpm
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3528M
Mounting Arrangement F1
Number of Poles 4
Overall Length 15.51 IN
Power Factor 72
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Tapped & Key
Rodent Screen Included
RoHS Status ROHS COMPLIANT
Service Factor 1.25
Shaft Diameter 0.875 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1770 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT # VSPJMM3154T WGT 45 LBS
SPEC 35EE458Z964 ENCL ODP
SER # CC 010A IP 23
HP 1.5 MAG CUR 1.45
VOLTS 230/460 NEMA NOM. EFF 87.5
AMPS 4.5/2.25 PF 72
RATING 40C AMB-CONT
RPM 1770 MAX RPM 2700
FRAME 145JM HZ 60 CODE M CLASS F
SER.F. 1.25 SF AMP 5.62/2.81 PH 3 DES B
DE 6206 ODE 6203
LUBRICATION POLYREX EM
ID LOGO INVERTER TYPE VPWM CHP 60 TO 90 1.5:1
ID LOGO WK2 0.202 CT 6 TO 60 10:1
ID LOGO SL HZ 1 VT 3 TO 60 20:1
QR
YR
NP4423A01A01L

Performance

Performance at 460 V, 60 Hz, 1.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 10.2 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 44° C
Temp. Rise @ S.F. Load 50° C
Start Configuration DOL
Break-Down Torque 20.2 LB-FT
Pull-Up Torque 10.1 LB-FT
Locked-Rotor Torque 13.3 LB-FT
Starting Current 20.7 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 7.0 31.0 50.0 63.0 72.0 78.0 82.0 76.0
Efficiency 0.0 76.4 84.6 87.0 87.5 86.9 86.0 87.1
Speed (RPM) 1,799 1,793 1,786 1,778 1,771 1,763 1,754 1,766
Line Amps 1.45 1.51 1.67 1.92 2.23 2.60 3.00 2.45

Performance Curves

Parts

Part Number Description Quantity
35FH4006A01SP DRIP COVER,STAMPED,W/ PRIMER 1.000 EA
HW4600B36SP V-RING SLINGER 1.188 X 1.380 X .24 VITON 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/22 1.000 EA