VS1SP4200-1
VS1SP-E, 480AC, 3PH, 200HP
Product Information Packet PDF
| Ship Weight | 250.000 LB |
|---|---|
| UPC | 781568479308 |
Specs
Enclosure
1
Frame
E
Input Phase
3
Mounting Method
VERTICAL SURFACE
Normal Duty Continuous Current
302.00 a
Normal Duty Power
250.00 HP
Output Phase
3
Product Series
VS1
Rated Input Voltage
480.00 V
Heavy Duty Continuous Current
240.00 a
Heavy Duty Peak Current
420.00 a
Heavy Duty Power
200.00 HP
Input Current Constant Torque
240.00 a
Input Frequency Max.
60 Hz
Input Frequency Min.
50 Hz
Input Voltage Max.
528.00 V
Input Voltage Min.
340.00 V
Normal Duty Peak Current
378.00 a
Output Frequency Max.
500 Hz
Rated Output Voltage Max.
480.00 V
Accessories
| Part Number | Description | List Price |
|---|---|---|
| SW0115B30 | IHH-1.25 |
