VS1SP415-4B
VS1SP-BX, 480AC, 3PH, 15HP, 4X, TR
Product Information Packet PDF
| Ship Weight | 35.000 LB |
|---|---|
| UPC | 781568546260 |
Specs
Enclosure
4X INDOOR USE ONLY
Frame
BX
Input Phase
3
Mounting Method
VERTICAL SURFACE
Normal Duty Continuous Current
27.00 a
Normal Duty Power
20.00 HP
Output Phase
3
Product Series
VS1
Rated Input Voltage
480.00 V
Heavy Duty Continuous Current
21.00 a
Heavy Duty Peak Current
36.75 a
Heavy Duty Power
15.00 HP
Input Current Constant Torque
21.00 a
Input Frequency Max.
60 Hz
Input Frequency Min.
50 Hz
Input Voltage Max.
528.00 V
Input Voltage Min.
340.00 V
Normal Duty Peak Current
33.75 a
Output Frequency Max.
500 Hz
Rated Output Voltage Max.
480.00 V
Accessories
| Part Number | Description | List Price |
|---|---|---|
| SW0115B30 | IHH-1.25 |
