VS1SD4A5-1B
VS1SD-AA, 480AC, 3PH, 4.8A
Product Information Packet PDF
| Ship Weight | 20.000 LB |
|---|---|
| UPC | 781568440612 |
Specs
Enclosure
1
Frame
AA
Input Phase
3
Mounting Method
VERTICAL SURFACE
Normal Duty Continuous Current
11.00 a
Normal Duty Power
7.50 HP
Output Phase
3
Product Series
VS1
Rated Input Voltage
480.00 V
Heavy Duty Continuous Current
7.60 a
Heavy Duty Peak Current
13.30 a
Heavy Duty Power
5.00 HP
Input Current Constant Torque
7.60 a
Input Frequency Max.
60 Hz
Input Frequency Min.
50 Hz
Input Voltage Max.
528.00 V
Input Voltage Min.
340.00 V
Normal Duty Peak Current
13.75 a
Output Frequency Max.
500 Hz
Rated Output Voltage Max.
480.00 V
Accessories
| Part Number | Description | List Price |
|---|---|---|
| SW0115C22 | SHH_1_22 |
