VS1SD4A21-1B
VS1SD-B, 480AC, 3PH, 21A
Product Information Packet PDF
| Ship Weight | 41.000 LB |
|---|---|
| UPC | 781568440049 |
Specs
Enclosure
1
Frame
B
Input Phase
3
Mounting Method
VERTICAL SURFACE
Normal Duty Continuous Current
34.00 a
Normal Duty Power
25.00 HP
Output Phase
3
Product Series
VS1
Rated Input Voltage
480.00 V
Heavy Duty Continuous Current
27.00 a
Heavy Duty Peak Current
47.25 a
Heavy Duty Power
20.00 HP
Input Current Constant Torque
27.00 a
Input Frequency Max.
60 Hz
Input Frequency Min.
50 Hz
Input Voltage Max.
528.00 V
Input Voltage Min.
340.00 V
Normal Duty Peak Current
42.50 a
Output Frequency Max.
500 Hz
Rated Output Voltage Max.
480.00 V
Accessories
| Part Number | Description | List Price |
|---|---|---|
| SW0115C22 | SHH_1_22 |
