VS1SD2A7-1B
VS1SD-AA, 240AC, 3PH, 6.8A
Product Information Packet PDF
| Ship Weight | 20.000 LB |
|---|---|
| UPC | 781568440292 |
Specs
Enclosure
1
Frame
AA
Input Phase
3
Mounting Method
VERTICAL SURFACE
Normal Duty Continuous Current
15.20 a
Normal Duty Power
5.00 HP
Output Phase
3
Product Series
VS1
Rated Input Voltage
240.00 V
Heavy Duty Continuous Current
9.60 a
Heavy Duty Peak Current
16.80 a
Heavy Duty Power
3.00 HP
Input Current Constant Torque
9.60 a
Input Frequency Max.
60 Hz
Input Frequency Min.
50 Hz
Input Voltage Max.
264.00 V
Input Voltage Min.
180.00 V
Normal Duty Peak Current
19.00 a
Output Frequency Max.
500 Hz
Rated Output Voltage Max.
240.00 V
Accessories
| Part Number | Description | List Price |
|---|---|---|
| SW0115C22 | SHH_1_22 |
