VS1GV52-1B
VS1GV-AA, 600AC, 3PH, 2HP
Product Information Packet PDF
| Ship Weight | 20.000 LB |
|---|---|
| UPC | 785398790367 |
Specs
Enclosure
1
Frame
AA
Input Phase
3
Mounting Method
VERTICAL SURFACE
Normal Duty Continuous Current
3.90 a
Normal Duty Power
3.00 HP
Output Phase
3
Product Series
VS1
Rated Input Voltage
600.00 V
Heavy Duty Continuous Current
2.70 a
Heavy Duty Peak Current
4.70 a
Heavy Duty Power
2.00 HP
Input Current Constant Torque
2.70 a
Input Frequency Max.
60 Hz
Input Frequency Min.
50 Hz
Input Voltage Max.
660.00 V
Input Voltage Min.
515.00 V
Normal Duty Peak Current
4.90 a
Output Frequency Max.
500 Hz
Rated Output Voltage Max.
600.00 V
Accessories
| Part Number | Description | List Price |
|---|---|---|
| SW0115A26 | ZHH-1.25 |
