VS1GV47-4B
VS1GV-AA, 480AC, 3PH, 7.5HP
Product Information Packet PDF
| Ship Weight | 20.000 LB |
|---|---|
| UPC | 785398790190 |
Specs
Enclosure
4X INDOOR USE ONLY
Frame
AA
Input Phase
3
Mounting Method
VERTICAL SURFACE
Normal Duty Continuous Current
14.00 a
Normal Duty Power
10.00 HP
Output Phase
3
Product Series
VS1
Rated Input Voltage
480.00 V
Heavy Duty Continuous Current
11.00 a
Heavy Duty Peak Current
19.30 a
Heavy Duty Power
7.50 HP
Input Current Constant Torque
11.00 a
Input Frequency Max.
60 Hz
Input Frequency Min.
50 Hz
Input Voltage Max.
528.00 V
Input Voltage Min.
340.00 V
Normal Duty Peak Current
17.50 a
Output Frequency Max.
500 Hz
Rated Output Voltage Max.
480.00 V
Accessories
| Part Number | Description | List Price |
|---|---|---|
| SW0115A26 | ZHH-1.25 |
