Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
VRBM3554T
1.5HP, 1710RPM, 3PH, 60HZ, 145TC, 7524M, TEFC
Product Information Packet PDF
| Ship Weight | 63.000 LB |
|---|---|
| UPC | 781568397428 |
Specs
Catalog Number
VRBM3554T
Enclosure
TEFC
Frame
145TC
Frame Material
Aluminum
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
1.500 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
C UR US
Ambient Temperature
40 °C
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Brake Torque
10.0 lb-ft
Current @ Voltage
2.150 A @ 460.0 V
4.300 A @ 230.0 V
4.600 A @ 208.0 V
4.300 A @ 230.0 V
4.600 A @ 208.0 V
Design Code
D
Duty Rating
CONT
Efficiency @ 100% Load
81.5 %
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
2.2 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
J
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
7524M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
15.40 IN
Power Factor
80
Product Family
General Purpose
Pulley Face Code
C-Face
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
0.875 IN
Shaft Extension Location
Pulley End
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1710 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | VRBM3554T | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 75J035W130G1 | |||||||||||||||||||||||||||||
| HP | 1.5 | |||||||||||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||||||||||
| AMP | 4.3/2.15 | |||||||||||||||||||||||||||||
| RPM | 1710 | |||||||||||||||||||||||||||||
| FRAME | 145TC | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | J | DES | D | CLASS | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 81.5 | PF | 80 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6205 | ODE | 6205 | |||||||||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||||||
| SFA 4.8/2.4 | ||||||||||||||||||||||||||||||
| NP1256L | ||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
14.1 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
56° C
Temp. Rise @ S.F. Load
69° C
Start Configuration
DOL
Break-Down Torque
16.26 LB-FT
Pull-Up Torque
13.01 LB-FT
Locked-Rotor Torque
14.67 LB-FT
Starting Current
14.51 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 9.0 | 39.0 | 60.0 | 72.0 | 80.0 | 84.0 | 86.0 | 82.0 |
| Efficiency | 0.0 | 74.5 | 82.2 | 83.4 | 82.5 | 80.3 | 77.3 | 81.2 |
| Speed (RPM) | 1,799 | 1,780 | 1,760 | 1,737 | 1,710 | 1,678 | 1,641 | 1,691 |
| Line Amps | 1.15 | 1.22 | 1.44 | 1.75 | 2.14 | 2.60 | 3.16 | 2.42 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 35FN3002A05SP | EXFN, PLASTIC, 6.376 OD, .638 ID | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| 031389 | FAST RESPONSE KIT 230/460V | 1.000 EA |
