VPCP4115T
50HP, 1770RPM, 3PH, 60HZ, 326VP, 1254M, TEFC, F
Product Information Packet PDF
Ship Weight | 660.000 LB |
---|---|
UPC | 781568154687 |
Specs
Catalog Number
VPCP4115T
Enclosure
TEFC
Frame
326VP
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
50.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
UR
CURUS
CSA
CURUS
CSA
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
118.000 A @ 230.0 V
135.000 A @ 208.0 V
59.000 A @ 460.0 V
135.000 A @ 208.0 V
59.000 A @ 460.0 V
Design Code
B
Drip Cover
Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
93.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
59.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
G
Lifting Lugs
Vertical Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 8 AWG
Motor Type
1254M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
34.71 IN
Power Factor
85
Product Family
Chemical Processing (Not DC)
Pulley End Bearing Type
Thrust
Pulley Face Code
P-Base
Pulley Shaft Indicator
P-Base Groove & Key
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1770 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | VPCP4115T | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 12K025X270H1 | |||||||||||||||||||||||
HP | 50 | |||||||||||||||||||||||
VOLTS | 230/460 | |||||||||||||||||||||||
AMP | 118/59 | |||||||||||||||||||||||
RPM | 1770 | |||||||||||||||||||||||
FRAME | 326VP | HZ | 60 | PH | 3 | |||||||||||||||||||
SER.F. | 1.15 | CODE | G | DES | B | CL | F | |||||||||||||||||
NEMA-NOM-EFF | 93 | PF | 85 | |||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||
CC | 010A | USABLE AT 208V | N/A | |||||||||||||||||||||
DE | QJ312/7312 | ODE | 6311 | |||||||||||||||||||||
ENCL | TEFC | SN | ||||||||||||||||||||||
NP1258E |
FRONT | 6311 | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PULLEY | QJ312/7312 | |||||||||||||||||||
LUBRICATE WITH | ||||||||||||||||||||
GREASE | POLYREX EM | |||||||||||||||||||
NP0090E |
Performance
Performance at 460 V, 60 Hz, 50 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.125 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
66° C
Temp. Rise @ S.F. Load
88° C
Start Configuration
DOL
Break-Down Torque
399 LB-FT
Pull-Up Torque
177 LB-FT
Locked-Rotor Torque
240 LB-FT
Starting Current
361 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 6.0 | 54.0 | 74.0 | 82.0 | 85.0 | 86.0 | 85.0 | 85.0 |
Efficiency | 0.0 | 88.6 | 92.6 | 93.2 | 93.0 | 92.4 | 91.4 | 92.6 |
Speed (RPM) | 1,799 | 1,793 | 1,786 | 1,779 | 1,771 | 1,763 | 1,754 | 1,766 |
Line Amps | 20.30 | 24.70 | 34.10 | 46.00 | 59.20 | 73.90 | 90.10 | 68.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
09GS1010 | GASKET, DWG, LEADWIRE SEPERATOR | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
14GS1003 | GASKET CONDUIT BOX LID, NEOP | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
LB1624 | WARNING LABEL | 1.000 EA |