Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
VP3588-14
2HP 3000RPM TEFC D90C MOTOR
Product Information Packet PDF
| Ship Weight | 70.000 LB |
|---|---|
| UPC | 781568372753 |
Specs
Armature Voltage
180 V
Base Speed
3000 rpm
Enclosure
TEFC
Frame
D90C
Frame Material
Steel
Output Power
2.000 HP
Haz Area Class and Group
None
Agency Approvals
CE
CSA
UKCA
UR
WEEE
CSA
UKCA
UR
WEEE
Ambient Temperature
40 °C
Armature Current
10.0 a
Armature Inertia
30.342 lb-ft2
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Frame Prefix
D
Heater Indicator
No Heater
Insulation Class
F
Lifting Lugs
No Lifting Lugs
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
2 @ 14 AWG, A
Mounting Arrangement
B34
Overall Length
17.63 IN
Product Family
General Purpose
Pulley End Bearing Type
Sealed Bearing
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
0.945 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Motor Standards
IEC
Haz Area Division
Not Applicable
Nameplate
| CAT.NO. | VP3588-14 | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 35P462Z295G1 | ||||||||||||||||||||||||||||||
| KW/HP | 1.5/2 TE | I.P. | 44 | ||||||||||||||||||||||||||||
| RPM | 3000 1/MIN | ||||||||||||||||||||||||||||||
| IEC FRAME | D90C | TYPE | PM3536P | ||||||||||||||||||||||||||||
| ARM V | 180 | ARM A | 10.0 | ||||||||||||||||||||||||||||
| FLD V | FLD A | ||||||||||||||||||||||||||||||
| INSUL | F | AMB. | 40C | ||||||||||||||||||||||||||||
| DUTY | CONT | SUPPLY | K | ||||||||||||||||||||||||||||
| BRG/DE | 6206 | BRG/ODE | 6205 | ||||||||||||||||||||||||||||
| BRUSHES | 2/BP5000T15 | ||||||||||||||||||||||||||||||
| BLANK | KG32 IC411 | ||||||||||||||||||||||||||||||
| SER. | |||||||||||||||||||||||||||||||
| BLANK | IEC60034-1;-5 | ||||||||||||||||||||||||||||||
| APRV-CE | Y | APRV-CSA | Y | APRV-UL | Y | ||||||||||||||||||||||||||
| NP1049L | |||||||||||||||||||||||||||||||
Performance
Performance at 180 Arm V, 2 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
0.336 ohms
Series Winding Resistance
Armature Inductance
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
Maximum Allowable Inrush Amps
Load Characteristics
| Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|---|---|---|---|---|---|---|
| Armature Amps | 1.4 | 5.5 | 7.9 | 9.8 | 12.1 | 14.2 | 18.8 |
| RPM | 3107 | 3040 | 3000 | 2982 | 2950 | 2930 | 2859 |
| Torque | 0 | 1.75 | 2.75 | 3.5 | 4.5 | 5.25 | 7 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| BP5201A14SP | BRUSH HOLDER ASSY | 1.000 EA |
| 35FN3002A05SP | EXFN, PLASTIC, 6.376 OD, .638 ID | 1.000 EA |
| 35FH5001A10SP | FAN COVER ASS'Y TEFC HORZ | 1.000 EA |
| BP5000T15SP | CARBON BRUSH-35P,180VOLTS | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| TK3500 | TACHO MOUTING KIT TK3500 | 645.00 USD |
