Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
VP3311D
.18/.25HP, 1750RPM, DC, D71D, 3320P, TENV, F2
Product Information Packet PDF
| Ship Weight | 22.000 LB |
|---|---|
| UPC | 781568154731 |
Specs
Armature Voltage
180 V
Base Speed
1750 rpm
Enclosure
TENV
Frame
D71D
Frame Material
Steel
Output Power
0.250 HP
Agency Approvals
CE
CSA
UKCA
UR
WEEE
CSA
UKCA
UR
WEEE
Ambient Temperature
40 °C
Armature Current
1.3 a
Armature Inertia
4.680 lb-ft2
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Drip Cover
No Drip Cover
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Frame Prefix
D
Heater Indicator
No Heater
Insulation Class
F
Lifting Lugs
No Lifting Lugs
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
2 @ 18 AWG
Mounting Arrangement
B35
Overall Length
11.60 IN
Product Family
General Purpose
Pulley End Bearing Type
Sealed Bearing
Service Factor
1.00
Shaft Diameter
0.552 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Motor Standards
IEC
Nameplate
| CAT.NO. | VP3311D | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 33-2370Z132 | ||||||||||||||||||||||||||||||
| KW/HP | .18/.25 TE | I.P. | 54 | ||||||||||||||||||||||||||||
| RPM | 1750 1/MIN TE | ||||||||||||||||||||||||||||||
| IEC FRAME | D71D | TYPE | 3320P | ||||||||||||||||||||||||||||
| ARM V | 180 | ARM A | 1.25 | ||||||||||||||||||||||||||||
| FLD V | FLD A | ||||||||||||||||||||||||||||||
| INSUL | F | AMB. | 40 | ||||||||||||||||||||||||||||
| DUTY | CONT | SUPPLY | 1.3 | ||||||||||||||||||||||||||||
| BRG/DE | 6203 | BRG/ODE | 6203 | ||||||||||||||||||||||||||||
| BRUSHES | 2/BP5011CV01 | ||||||||||||||||||||||||||||||
| BLANK | |||||||||||||||||||||||||||||||
| SER. | |||||||||||||||||||||||||||||||
| BLANK | KG10 IC410 | ||||||||||||||||||||||||||||||
| APRV-CE | Y | APRV-CSA | Y | APRV-UL | Y | ||||||||||||||||||||||||||
| NP1049L | |||||||||||||||||||||||||||||||
Performance
Performance at 180 Arm V, 0.25 HP
Typical performance; not guaranteed values.General Characteristics
Armature Resistance
8.54 ohms
Series Winding Resistance
Armature Inductance
60.59301 mH
Maximum Rated RPM With Field Weakening
Commutating Winding Resistance
Shunt Winding Resistance
Armature Inertia
4.68 LI²
Maximum Allowable Inrush Amps
Load Characteristics
| Load Point | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
|---|---|---|---|---|---|---|---|
| Armature Amps | 0.1 | 0.35 | 0.61 | 0.87 | 1.15 | 1.43 | 1.68 |
| RPM | 1830 | 1821 | 1779 | 1750 | 1720 | 1690 | 1673 |
| Torque | 0 | 0.193 | 0.387 | 0.559 | 0.752 | 0.945 | 1.117 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| BP5011CV01SP | CARBON BRUSH - 33P, 180V | 1.000 EA |
| BP5012A04SP | BRUSH SPRING FOR DC MOTORS | 1.000 EA |
| 34CB4500SP | CONDUIT BOX LID, STAMPED | 1.000 EA |
| 33RK5004SP | ROCKERARM | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/22 | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| TK3300 | TACHO MOUNTING KIT TK3300 | 346.00 USD |
| TK3300-HPU | HPU10 MOUNTING KIT 33P/34P TENV |
