English
English
français (Canada)
Go

VLECP84106T-4

20HP, 3510RPM, 3PH, 60HZ, 256LP, TEFC, V1

Product Information Packet PDF

Ship Weight 315.000 LB
UPC 781568911020

Specs

Catalog Number VLECP84106T-4
Enclosure TEFC
Frame 256LP
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 20.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
Haz Area Class and Group CLI GP A,B,C,D
Haz Area Division Division II
Agency Approvals CCSA US
CSA EEV
NEMA_PREMIUM
UR
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Constant Torque Speed Range 1.5
Current @ Voltage 22.000 A @ 460.0 V
Design Code B
Drip Cover Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 91.0 %
Electrically Isolated Bearing Not Electrically Isolated
Enclosure Modification 841
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 22.0 a
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
IP Rating IP56
KVA Code G
Lifting Lugs Vertical Lifting Lugs
Locked Bearing Indicator Locked Bearing
Max Speed 5400 rpm
Motor Lead Termination Ring Terminals
Motor Type 0954M
Mounting Arrangement V1
Number of Poles 2
Overall Length 29.54 IN
Power Factor 91
Product Family Chem Process S/P 32-8 IEEE 841
Pulley Face Code P-Base
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.625 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Speed 3510 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
Haz Area Temp Code T3

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VLECP84106T-4 P/N ENCLOSURE TEFC
SPEC. 09-0000-1154 CC 010A FRAME 256LP S/N
HP 20 CLASS F HZ 60 ODE BRG 7308 DE BRG 6213
RPM 3510 RPM MAX 5400 PH 3 DES B D.E. BRG. 65BC02X30X
VOLT 460 KVA-CODE G O.D.E. BRG. 40BT03X30X
AMP 22 MOTOR WEIGHT 315 GREASE POLYREX EM
RATING 40C AMB-CONT MAX. KVAR 2 BLANK
NEMA-NOM-EFF 91 # OF ROTOR BARS 28 SER.F. 1.15 IP 56
G.MIN.EFF 89.5 # OF STATOR SLOTS 36 PF 91 INV.TYPE PWM
TEMP CODE T3 INVERTER-TEMP-CODE 200
TEMP = 200 C HP FR 60 C HP TO 90
CT HZ FROM 1.5 CT HZ TO 60
HTR-VOLTS HTR-AMPS HTR-WATTS MAX. SPACE HEATER TEMP. VT HZ FROM 0- VT HZ TO 60
NP4332

Performance

Performance at 460 V, 60 Hz, 20 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.45009 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 68° C
Temp. Rise @ S.F. Load 87° C
Start Configuration DOL
Break-Down Torque 101 LB-FT
Pull-Up Torque 33.7 LB-FT
Locked-Rotor Torque 43.9 LB-FT
Starting Current 145 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 8.0 72.0 87.0 91.0 91.0 92.0 92.0 92.0
Efficiency 0.0 91.4 93.3 93.0 92.0 90.6 88.9 91.2
Speed (RPM) 3,599 3,580 3,560 3,538 3,514 3,487 3,454 3,498
Line Amps 4.81 7.42 11.80 16.70 22.40 28.40 34.70 26.00

Performance Curves

Parts

Part Number Description Quantity
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 1.000 EA
37FN3002C01 EXFN, PLASTIC, 6.00 OD, 1.155 ID 1.000 EA
HA4002A03 #304 S.S. DRAIN FITTING, .125 NPT (.44 H 2.000 EA
09GS1010 GASKET, DWG, LEADWIRE SEPERATOR 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
HW1001A31 LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I 2.000 EA