English
English
français (Canada)
Go

VLECP3663T

5HP, 3490RPM, 3PH, 60HZ, 184LP, 0632M, TEFC, F1

Product Information Packet PDF

Ship Weight 105.000 LB
UPC 781568811061

Specs

Catalog Number VLECP3663T
Enclosure TEFC
Frame 184LP
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 5.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group CLI GP A,B,C,D
Haz Area Division Division II
Agency Approvals NEMA_PREMIUM
UR
CSA EEV
CCSA US
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Constant Torque Speed Range 6
Current @ Voltage 11.400 A @ 230.0 V
5.700 A @ 460.0 V
Design Code A
Drip Cover Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 90.2 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 5.7 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
KVA Code M
Lifting Lugs Vertical Lifting Lugs
Locked Bearing Indicator Locked Bearing
Max Speed 5400 rpm
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 16 AWG
Motor Type 0632M
Mounting Arrangement F1
Number of Poles 2
Overall Length 22.18 IN
Power Factor 90
Product Family Super-E Chemical Processing
Pulley End Bearing Type Thrust
Pulley Face Code P-Base
Pulley Shaft Indicator P-Base Groove & Key
Rodent Screen None
Service Factor 1.15
Shaft Diameter 1.125 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 3490 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None
Haz Area Temp Code T3C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VLECP3663T
SPEC. 06F063W730G1
HP 5 TE
VOLTS 230/460
AMP 11.4/5.7
RPM 3490
FRAME 184LP HZ 60 PH 3
SER.F. 1.15 CODE M DES A CL F
RATING 40C AMB-CONT
SN
DE QJ307 ODE 6206
NEMA-NOM-EFF 90.2 PF 90
G.MIN.EFF 88.5 CC 010A
T. CODE T3C T= 160
NP3258
SPEC. 06F063W730G1
D.E. BRG. 35BZ03X00X
O.D.E. BRG. 30BC02X30X
GREASE POLYREX EM
RPM MAX 5400 MAX. KVAR
BLANK
INV.TYPE PWM
T= 160
C HP FR 60 C HP TO 90
CT HZ FROM 6 CT HZ TO 60
VT HZ FROM 3 VT HZ TO 60
HTR-VOLTS N/A HTR-AMPS N/A
HTR-WATTS N/A MAX. SPACE HEATER TEMP. N/A
NP3261

Performance

Performance at 460 V, 60 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 1.93 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 51° C
Temp. Rise @ S.F. Load 62° C
Start Configuration DOL
Break-Down Torque 40.1 LB-FT
Pull-Up Torque 30.6 LB-FT
Locked-Rotor Torque 36.9 LB-FT
Starting Current 64.8 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 9.0 55.0 76.0 85.0 90.0 93.0 93.0 92.0
Efficiency 0.0 84.5 89.4 90.8 90.6 90.0 89.0 90.2
Speed (RPM) 3,599 3,570 3,544 3,517 3,489 3,458 3,426 3,470
Line Amps 2.08 2.54 3.47 4.60 5.76 7.03 8.46 6.52

Performance Curves

Parts

Part Number Description Quantity
34FN3002B02 EXTERNAL FAN, PLASTIC, .905/.907 HUB W/ 1.000 EA
HW4600B36SP V-RING SLINGER 1.188 X 1.380 X .24 VITON 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA