VLCP4106T
20HP, 3525RPM, 3PH, 60HZ, 256LP, 0940M, TEFC, F
Product Information Packet PDF
| Ship Weight | 338.000 LB |
|---|---|
| UPC | 781568154564 |
Specs
Catalog Number
VLCP4106T
Enclosure
TEFC
Frame
256LP
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
20.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
UR
CSA
CSA
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
23.000 A @ 460.0 V
46.000 A @ 230.0 V
46.000 A @ 230.0 V
Design Code
B
Drip Cover
Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
90.2 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
23.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
J
Lifting Lugs
Vertical Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 12 AWG
Motor Type
0940M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
25.72 IN
Power Factor
90
Product Family
Chemical Processing (Not DC)
Pulley End Bearing Type
Thrust
Pulley Face Code
P-Base
Pulley Shaft Indicator
P-Base Groove & Key
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
3525 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | VLCP4106T | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 09T001Y152H1 | |||||||||||||||||||||||
| HP | 20 | |||||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||||
| AMP | 46/23 | |||||||||||||||||||||||
| RPM | 3525 | |||||||||||||||||||||||
| FRAME | 256LP | HZ | 60 | PH | 3 | |||||||||||||||||||
| SER.F. | 1.15 | CODE | J | DES | B | CL | F | |||||||||||||||||
| NEMA-NOM-EFF | 90.2 | PF | 90 | |||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||
| CC | USABLE AT 208V | N/A | ||||||||||||||||||||||
| DE | QJ213 | ODE | 6208 | |||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||
| NP1258E | ||||||||||||||||||||||||
| FRONT | 6208 | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PULLEY | QJ213 | |||||||||||||||||||
| LUBRICATE WITH | ||||||||||||||||||||
| GREASE | POLYREX EM | |||||||||||||||||||
| NP0090E | ||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 20 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.364 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
68° C
Temp. Rise @ S.F. Load
77° C
Start Configuration
DOL
Break-Down Torque
128 LB-FT
Pull-Up Torque
39 LB-FT
Locked-Rotor Torque
60 LB-FT
Starting Current
189 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 12.0 | 58.0 | 78.0 | 87.0 | 90.0 | 91.0 | 97.0 | 91.0 |
| Efficiency | 0.0 | 81.4 | 88.3 | 90.4 | 91.2 | 91.4 | 91.2 | 91.3 |
| Speed (RPM) | 3,598 | 3,587 | 3,575 | 3,563 | 3,550 | 3,537 | 3,523 | 3,542 |
| Line Amps | 7.90 | 10.20 | 13.80 | 18.20 | 23.10 | 28.30 | 33.80 | 26.22 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 09GS1010 | GASKET, DWG, LEADWIRE SEPERATOR | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 2.000 EA |
| LB1624 | LABEL,LIFTING DEVICE (ON ROLLS) | 1.000 EA |
| 09FN3001A01SP | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/22 | 1.000 EA |
