VL1310
1HP, 1725RPM, 1PH, 60HZ, 56C, 3520L, ODTF, F1
Product Information Packet PDF
Ship Weight | 35.000 LB |
---|---|
UPC | 781568110843 |
Specs
Catalog Number
VL1310
Enclosure
ODP
Frame
56C
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Induction Run
Output @ Frequency
1.000 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
115.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
13.400 A @ 115.0 V
6.700 A @ 230.0 V
7.400 A @ 208.0 V
6.700 A @ 230.0 V
7.400 A @ 208.0 V
Design Code
N
Drip Cover
Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
66.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
6.7 a
Front Face Code
Drip Cover Mounting
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
B
Inverter Code
Not Inverter
KVA Code
K
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
4 @ 16 AWG, A PH
Motor Type
3520L
Mounting Arrangement
F1
Number of Poles
4
Overall Length
12.24 IN
Power Factor
72
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1725 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | VL1310 | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 35D15Y168 | |||||||||||||||||||||||||||||
HP | 1 | |||||||||||||||||||||||||||||
VOLTS | 115/230 | |||||||||||||||||||||||||||||
AMP | 13.4/6.7 | |||||||||||||||||||||||||||||
RPM | 1725 | |||||||||||||||||||||||||||||
FRAME | 56C | HZ | 60 | PH | 1 | |||||||||||||||||||||||||
SER.F. | 1.15 | CODE | K | DES | N | CLASS | B | |||||||||||||||||||||||
NEMA-NOM-EFF | 66 | PF | 72 | |||||||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
CC | ||||||||||||||||||||||||||||||
DE | 6205 | ODE | 6203 | |||||||||||||||||||||||||||
ENCL | ODTF | SN | ||||||||||||||||||||||||||||
NP1256L |
Performance
Performance at 230 V, 60 Hz, 1 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
3.09 Ohms A Ph / 1.9 Ohms B Ph
Temp. Rise @ Rated Load
56° C
Temp. Rise @ S.F. Load
64° C
Start Configuration
DOL
Break-Down Torque
6.1 LB-FT
Pull-Up Torque
6 LB-FT
Locked-Rotor Torque
9.5 LB-FT
Starting Current
32 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 20.0 | 37.0 | 52.0 | 64.0 | 72.0 | 79.0 | 83.0 | 76.0 |
Efficiency | 0.0 | 43.4 | 58.2 | 64.0 | 66.0 | 65.8 | 63.7 | 65.9 |
Speed (RPM) | 1,796 | 1,782 | 1,766 | 1,749 | 1,729 | 1,706 | 1,676 | 1,715 |
Line Amps | 4.80 | 4.90 | 5.30 | 5.90 | 6.70 | 7.70 | 9.10 | 7.30 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
EC1645A06SP | ELEC CAP, 645-774 MFD, 125V, 2.06D X 4. | 1.000 EA |
35FN3002A05SP | EXFN, PLASTIC, 6.376 OD, .638 ID | 1.000 EA |
35FH4006A01SP | DRIP COVER,STAMPED,W/ PRIMER | 1.000 EA |
35CB4802A02SP | CAPACITOR COVER, STAMPED X | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |