English
English
français (Canada)
Go

VFSWDM3538-5E

.5HP, 1770RPM, 3PH, 60HZ, 56C, 3512M, TENV, F1

Product Information Packet PDF

Ship Weight 35.000 LB
UPC 781568909041

Specs

Catalog Number VFSWDM3538-5E
Enclosure TENV
Frame 56C
Frame Material Stainless Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency .500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 575.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals NEMA_PREMIUM
WEEE
NEMA PREMIUM
CURUSEEV
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage .770 A @ 575.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 80.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 0.8 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Duty
KVA Code M
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Max Speed 2700 rpm
Motor Finish UNPAINTED
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 3 @ 18 AWG
Motor Type 3512M
Mounting Arrangement F1
Number of Poles 4
Overall Length 11.78 IN
Power Factor 62
Product Family WD All SS Encapsulated
Pulley End Bearing Type Sealed Bearing
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 0.625 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1770 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT # VFSWDM3538-5E WT 33 LBS
SPEC 35E4656Z951G1 ENCL TENV
SER # CC 010A IP 69
HP .5 MAG CUR .64
VOLTS 575 NEMA NOM. EFF 80
AMPS .77 PF 62
RATING 40C AMB-CONT
RPM 1770 MAX RPM 2700
FRAME 56C HZ 60 CODE M CLASS H
SER.F. 1.15 SF AMP .83 PH 3 DES B
DE 6205 ODE 6205
LUBRICATION POLYREX EM
ID LOGO INVERTER TYPE VPWM CHP 60 TO 90 1.5:1
ID LOGO WK2 0.087 CT 15 TO 60 4:1
ID LOGO SL HZ 1 VT 3 TO 60 20:1
QR
YR
NP4427ALA02

Performance

Performance at 575 V, 60 Hz, 0.5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 68 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 29° C
Temp. Rise @ S.F. Load 33° C
Start Configuration DOL
Break-Down Torque 6.26 LB-FT
Pull-Up Torque 3.25 LB-FT
Locked-Rotor Torque 4.02 LB-FT
Starting Current 5.36 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 12.0 27.0 41.0 52.0 62.0 69.0 75.0 66.0
Efficiency 0.0 56.2 70.6 76.3 78.9 79.9 79.8 79.5
Speed (RPM) 1,798 1,792 1,786 1,779 1,771 1,763 1,755 1,766
Line Amps 0.64 0.64 0.66 0.71 0.77 0.85 0.95 0.82

Performance Curves

Parts

Part Number Description Quantity
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA