English
English
français (Canada)
Go

VFSSP5M3674T-E-G

7.5HP, 1800RPM, 3PH, 60HZ, 184TC, 3648B, TEFC

Product Information Packet PDF

Ship Weight 142.000 LB
UPC 781568598641

Specs

Catalog Number VFSSP5M3674T-E-G
Enclosure TEFC
Frame 184TC
Frame Material Stainless Steel
Frequency 60.00 Hz
Motor Letter Type Brushless Wound Field PM Rotor
Output @ Frequency 7.500 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals C UR US
WEEE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 17.600 A @ 230.0 V
8.800 A @ 460.0 V
Design Code -
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 93.0 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 8.8 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code 03
KVA Code -
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Max Speed 4000 rpm
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 12 AWG
Motor Type 3648B
Mounting Arrangement F1
Number of Poles 4
Overall Length 18.93 IN
Power Factor 94
Product Family WD All SS Encapsulated
Pulley End Bearing Type Sealed Bearing
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.15
Shaft Diameter 1.125 IN
Shaft Ground Indicator Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1800 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT # VFSSP5M3674T-E-G WT 142 LBS
SPEC 36R831L129G1 ENCL TEFC
SER # FRAME 184TC IP 69
HP 7.5 RATING 40C AMB-CONT
NEMA NOM. EFF 93 PF 94 HZ 60 PH 3 CLASS H
VOLTS 230/460 AMPS 18.6/9.3
SER.F. 1.15 RPM 1800 MAX RPM 4000
BEMF (V) 103/207 RS (OHMS) 0.32/1.26
LD(MH) 6.3/25.0 LQ(MH) 22.9/91.6
VPWM CHP 60 TO 133
CT 6 TO 60 VT 6 TO 60
MATCHED INV ACS380-04XX-25A0-2 / 12A6-4
DE 6206 ODE 6305 YR
NP4427DLT49A

Parts

Part Number Description Quantity
36FN3000A01SP EXFN, PLASTIC, 7.00 OD, .912 ID 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA