Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
VEM3709T
7.5HP, 3495RPM, 3PH, 60HZ, 213TC, 3646M, TEFC
Product Information Packet PDF
Ship Weight | 96.000 LB |
---|---|
UPC | 781568820667 |
Specs
Catalog Number
VEM3709T
Enclosure
TEFC
Frame
213TC
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
7.500 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
XP Class and Group
None
XP Division
Not Applicable
Agency Approvals
NEMA_PREMIUM
UR
NEMA PREMIUM
CSA EEV
UR
NEMA PREMIUM
CSA EEV
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
18.600 A @ 208.0 V
8.800 A @ 460.0 V
17.600 A @ 230.0 V
8.800 A @ 460.0 V
17.600 A @ 230.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
90.2 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
8.8 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
M
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 14 AWG
Motor Type
3646M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
18.56 IN
Power Factor
89
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
3495 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | VEM3709T | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC | 36G843Q046G1 | |||||||||||||||||||||||||||||||||||
HP | 7.5 | |||||||||||||||||||||||||||||||||||
VOLTS | 230/460 | |||||||||||||||||||||||||||||||||||
AMPS | 17.6/8.8 | |||||||||||||||||||||||||||||||||||
RPM | 3495 | |||||||||||||||||||||||||||||||||||
FRAME | 213TC | HZ | 60 | PH | 3 | |||||||||||||||||||||||||||||||
SF | 1.15 | CODE | M | DES | A | CLASS | F | |||||||||||||||||||||||||||||
NEMA NOM. EFF | 90.2 | PF | 89 | |||||||||||||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||
CC | 010A | USABLE AT 208V | 18.6 | |||||||||||||||||||||||||||||||||
ENCL | TEFC | SER | ||||||||||||||||||||||||||||||||||
DE | 6207 | ODE | 6205 | |||||||||||||||||||||||||||||||||
VPWM INVERTER READY | ||||||||||||||||||||||||||||||||||||
CT6-60H(10:1)VT3-60H(20:1 | ||||||||||||||||||||||||||||||||||||
50HZ 7.5HP 190/380V 20/10.0A | SF1.0 | |||||||||||||||||||||||||||||||||||
NP3441LUA |
Performance
Performance at 460 V, 60 Hz, 7.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
1.24 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
73° C
Temp. Rise @ S.F. Load
95° C
Start Configuration
DOL
Break-Down Torque
73 LB-FT
Pull-Up Torque
49.1 LB-FT
Locked-Rotor Torque
62.3 LB-FT
Starting Current
112 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 9.0 | 52.0 | 75.0 | 84.0 | 89.0 | 92.0 | 93.0 | 91.0 |
Efficiency | 0.0 | 84.5 | 89.6 | 90.5 | 90.2 | 89.3 | 88.0 | 89.7 |
Speed (RPM) | 3,598 | 3,574 | 3,549 | 3,522 | 3,494 | 3,463 | 3,431 | 3,476 |
Line Amps | 3.47 | 4.06 | 5.28 | 6.94 | 8.75 | 10.70 | 12.90 | 9.91 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
36CB3000SP | CONDUIT BOX, CAST | 1.000 EA |
36GS1000SP | GASKET-CONDUIT BOX, .06 THICK #SV-330 LE | 1.000 EA |
35FN3002A04SP | EXFN, PLASTIC, 6.376 OD, .906 ID W/KEY | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2100bx)4/22 | 1.000 EA |