Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
VEM3704T
3HP, 1160RPM, 3PH, 60HZ, 213TC, 3738M, TEFC, F1
Product Information Packet PDF
| Ship Weight | 132.000 LB |
|---|---|
| UPC | 781568818206 |
Specs
Catalog Number
VEM3704T
Enclosure
TEFC
Frame
213TC
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
3.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUSEEV
NEMA PREMIUM
NEMA PREMIUM (OLD LOGO)
NEMA PREMIUM
NEMA PREMIUM (OLD LOGO)
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
9.600 A @ 208.0 V
9.200 A @ 230.0 V
4.600 A @ 460.0 V
9.200 A @ 230.0 V
4.600 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
89.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
4.6 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
IP Rating
NONE
KVA Code
L
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 14 AWG
Motor Type
3738M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
19.75 IN
Power Factor
68
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1160 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | VEM3704T | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC | 37A003S519G2 | |||||||||||||||||||||||||||||||||||
| HP | 3 | |||||||||||||||||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||||||||||||||||
| AMPS | 9.2/4.6 | |||||||||||||||||||||||||||||||||||
| RPM | 1160 | |||||||||||||||||||||||||||||||||||
| FRAME | 213TC | HZ | 60 | PH | 3 | |||||||||||||||||||||||||||||||
| SF | 1.15 | CODE | L | DES | B | CLASS | F | |||||||||||||||||||||||||||||
| NEMA NOM. EFF | 89.5 | PF | 68 | |||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||
| CC | 010A | |||||||||||||||||||||||||||||||||||
| ENCL | TEFC | SER | ||||||||||||||||||||||||||||||||||
| DE | 6307 | ODE | 6206 | |||||||||||||||||||||||||||||||||
| VPWM INVERTER READY | ||||||||||||||||||||||||||||||||||||
| CT6-60H(10:1)VT3-60H(20:1 | ||||||||||||||||||||||||||||||||||||
| 50Hz 3HP 190/380V 10.6/5.3A | SF1.0 | |||||||||||||||||||||||||||||||||||
| NP3441LUA | ||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 3 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.67 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
38° C
Temp. Rise @ S.F. Load
45° C
Start Configuration
DOL
Break-Down Torque
50.4 LB-FT
Pull-Up Torque
31.8 LB-FT
Locked-Rotor Torque
33.9 LB-FT
Starting Current
34 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 5.0 | 30.0 | 50.0 | 62.0 | 69.0 | 73.0 | 75.0 | 70.0 |
| Efficiency | 0.0 | 82.1 | 88.6 | 89.5 | 89.8 | 89.1 | 87.6 | 89.1 |
| Speed (RPM) | 1,199 | 1,193 | 1,186 | 1,178 | 1,170 | 1,160 | 1,149 | 1,166 |
| Line Amps | 2.56 | 2.74 | 3.19 | 3.82 | 4.53 | 5.44 | 6.41 | 5.14 |
Performance Curves
Performance at 208 V, 60 Hz, 3 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.668 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
39° C
Temp. Rise @ S.F. Load
49° C
Start Configuration
DOL
Break-Down Torque
41 LB-FT
Pull-Up Torque
25.7 LB-FT
Locked-Rotor Torque
27.3 LB-FT
Starting Current
61 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 36.0 | 57.0 | 68.0 | 73.0 | 76.0 | 76.0 | 75.0 |
| Efficiency | 0.0 | 84.3 | 89.5 | 90.1 | 89.6 | 88.0 | 86.1 | 88.6 |
| Speed (RPM) | 1,199 | 1,192 | 1,183 | 1,173 | 1,163 | 1,150 | 1,134 | 1,155 |
| Line Amps | 4.52 | 4.98 | 6.11 | 7.69 | 9.46 | 11.70 | 14.30 | 10.80 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 37FN3002C01 | EXFN, PLASTIC, 6.00 OD, 1.155 ID | 1.000 EA |
| 37GS1000SP | GASKET, CONDUIT BOX STD., .06 THICK LEXI | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| 07FH4007SP | PRIMED | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
