English
English
français (Canada)
Go

VEM3615

5HP, 1750RPM, 3PH, 60HZ, 184C, 3642M, TEFC, F1

Product Information Packet PDF

Ship Weight 93.000 LB
UPC 781568783924

Specs

Catalog Number VEM3615
Enclosure TEFC
Frame 184C
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 5.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
NEMA PREMIUM
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator No Mounting
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 13.900 A @ 208.0 V
6.700 A @ 460.0 V
13.400 A @ 230.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 89.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 6.7 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
KVA Code J
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 16 AWG
Motor Type 3642M
Mounting Arrangement F1
Number of Poles 4
Overall Length 17.17 IN
Power Factor 78
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1750 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. VEM3615
SPEC. 36A013S268G2
HP 5
VOLTS 230/460
AMP 13.4/6.7
RPM 1750
FRAME 184C HZ 60 PH 3
SER.F. 1.15 CODE J DES B CL F
NEMA-NOM-EFF 89.5 PF 78
RATING 40C AMB-CONT
CC 010A
DE 6206 ODE 6205
ENCL TEFC SN
SFA 14.8/7.4
NP1259L

Performance

Performance at 460 V, 60 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 2.27 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 71° C
Temp. Rise @ S.F. Load 87° C
Start Configuration DOL
Break-Down Torque 52.2 LB-FT
Pull-Up Torque 31.5 LB-FT
Locked-Rotor Torque 34.9 LB-FT
Starting Current 49.1 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 6.0 39.0 60.0 72.0 78.0 83.0 83.0 81.0
Efficiency 0.0 85.0 89.7 90.6 89.6 88.6 87.0 89.0
Speed (RPM) 1,799 1,789 1,776 1,762 1,750 1,733 1,714 1,740
Line Amps 3.24 3.55 4.31 5.43 6.65 7.94 9.64 7.42

Performance Curves

Performance at 230 V, 60 Hz, 5 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.567 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 71° C
Temp. Rise @ S.F. Load 86° C
Start Configuration DOL
Break-Down Torque 52.2 LB-FT
Pull-Up Torque 31.5 LB-FT
Locked-Rotor Torque 34.9 LB-FT
Starting Current 98.2 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 6.0 38.0 60.0 72.0 78.0 83.0 83.0 81.0
Efficiency 0.0 84.9 89.6 90.5 89.6 88.5 87.0 88.9
Speed (RPM) 1,799 1,789 1,776 1,762 1,750 1,733 1,714 1,740
Line Amps 6.48 7.10 8.62 10.86 13.30 15.88 19.28 14.80

Performance Curves

Parts

Part Number Description Quantity
36FN3000C01SP EXFN, PLASTIC, 5.25 OD, .912 ID 1.000 EA
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
36EP3104A01 FREP MACH W/GRSR, RAISED FH PADS 1.000 EA
37GS1001SP GASKET, CONDUIT BOX LID, .06 THICK LEXID 1.000 EA
MG1050Y01 CELEROL BALDOR GOLD *5 GALLON BUCKET* 0.022 GA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA