Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
VEM35046
1HP, 1770RPM, 3PH, 60HZ, 56C, 3522M, TEFC, F1, N
| Ship Weight | 38.000 LB |
|---|---|
| UPC | 781568757130 |
Nameplate
| CAT.NO. | VEM35046 | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 35J302Z805G1 | |||||||||||||||||||||||||||||
| KW/HP | 1 | |||||||||||||||||||||||||||||
| VOLTS | 208-230/460 | |||||||||||||||||||||||||||||
| AMP | 3.3-3.4/1.7 | |||||||||||||||||||||||||||||
| RPM | 1770 | |||||||||||||||||||||||||||||
| FRAME | 56C | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | N | DES | B | CL | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 85.5 | PF | 66 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| - | ||||||||||||||||||||||||||||||
| DE | 6205 | ODE | 6203 | |||||||||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||||||
| SFA 3.6/1.8 | ||||||||||||||||||||||||||||||
| NP3192L | ||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 1 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
14.6 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
37° C
Temp. Rise @ S.F. Load
43° C
Start Configuration
DOL
Break-Down Torque
14.7 LB-FT
Pull-Up Torque
7.5 LB-FT
Locked-Rotor Torque
9.4 LB-FT
Starting Current
15.6 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 8.0 | 27.0 | 44.0 | 57.0 | 66.0 | 73.0 | 78.0 | 70.0 |
| Efficiency | 0.0 | 71.1 | 81.8 | 85.2 | 86.5 | 86.6 | 86.3 | 86.6 |
| Speed (RPM) | 1,799 | 1,796 | 1,790 | 1,784 | 1,778 | 1,772 | 1,765 | 1,774 |
| Line Amps | 1.20 | 1.23 | 1.31 | 1.46 | 1.64 | 1.86 | 2.09 | 1.77 |
