Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
VEBNM3546-D
1/.75KWHP, 1770 1/MINRPM, 3PH, 60HZ, 56C, 352
Product Information Packet PDF
| Ship Weight | 51.000 LB |
|---|---|
| UPC | 781568816097 |
Specs
Catalog Number
VEBNM3546-D
Enclosure
TENV
Frame
56C
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
1.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CE
CURUSEEV
NEMA_PREMIUM
UKCA
WEEE
CURUSEEV
NEMA_PREMIUM
UKCA
WEEE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
3.340 A @ 230.0 V
3.300 A @ 208.0 V
1.670 A @ 460.0 V
3.300 A @ 208.0 V
1.670 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
85.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
1.7 a
Front Face Code
Brake Mounting
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
M
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
3522M
Mounting Arrangement
F3
Number of Poles
4
Overall Length
15.96 IN
Power Factor
66
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1770 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | VEBNM3546-D | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 35X058Z818G1 | |||||||||||||||||||||||||||||
| HP | 1/.75KW | |||||||||||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||||||||||
| AMP | 3.34/1.67 | |||||||||||||||||||||||||||||
| R.P.M. (1/MIN) | 1770 | |||||||||||||||||||||||||||||
| FRAME | 56C | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | M | DES | B | CL | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 85.5 | PF | 66 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | 010A | |||||||||||||||||||||||||||||
| DE | 6205 | ODE | 6203 | |||||||||||||||||||||||||||
| ENCL | TENV | SN | ||||||||||||||||||||||||||||
| IP44 IC410 22KG | ||||||||||||||||||||||||||||||
| NP2934L | ||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 1 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
14.4 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
63° C
Temp. Rise @ S.F. Load
71° C
Start Configuration
DOL
Break-Down Torque
16.6 LB-FT
Pull-Up Torque
7.42 LB-FT
Locked-Rotor Torque
10.32 LB-FT
Starting Current
16.1 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 8.0 | 27.0 | 43.0 | 56.0 | 66.0 | 73.0 | 78.0 | 72.0 |
| Efficiency | 0.0 | 70.8 | 81.2 | 84.5 | 85.9 | 85.8 | 85.2 | 85.5 |
| Speed (RPM) | 1,800 | 1,793 | 1,786 | 1,781 | 1,773 | 1,766 | 1,758 | 1,768 |
| Line Amps | 1.23 | 1.25 | 1.34 | 1.49 | 1.67 | 1.87 | 2.12 | 1.75 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
