Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
VDRX28344T
30HP, 1770//1470RPM, 3PH, 60/50HZ, 286TC, XPF
Product Information Packet PDF
| Ship Weight | 518.000 LB |
|---|---|
| UPC | 781568917794 |
Specs
Catalog Number
VDRX28344T
Enclosure
TEFC
Frame
286TC
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
30.000 HP @ 60 HZ
25.000 HP @ 50 HZ
25.000 HP @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 50 HZ
Voltage @ Frequency
380.0 V @ 50 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
190.0 V @ 50 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
190.0 V @ 50 HZ
Haz Area Class and Group
CLI GP C,D
Haz Area Division
Division I
Agency Approvals
UL
CSA EEV
CSA EEV
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Constant Torque Speed Range
6
Current @ Voltage
76.000 A @ 230.0 V
76.000 A @ 190.0 V
38.000 A @ 460.0 V
38.000 A @ 380.0 V
76.000 A @ 190.0 V
38.000 A @ 460.0 V
38.000 A @ 380.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
93.6 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
38.0 a
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
NONE
KVA Code
J
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
2700 rpm
Motor Lead Termination
Flying Leads
Motor Type
1056M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
28.67 IN
Power Factor
80
Product Family
Hazardous Location Motor
Pulley Face Code
C-Face
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.00
Shaft Diameter
1.875 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
1760 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| NO. | CC | 010A | ||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| S/N | TEMP CODE | T3C | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| SPEC. | 10-0000-0851 | INV.TYPE | PWM | |||||||||||||||||||||||||||||||||||||||||||||||||||
| CAT.NO. | VDRX28344T | C HP FR | 60 | C HP TO | 90 | |||||||||||||||||||||||||||||||||||||||||||||||||
| HP | 30//25/30 | CT HZ FROM | 6 | CT HZ TO | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 230/460//190/380 | VT HZ FROM | 6 | VT HZ TO | 60 | |||||||||||||||||||||||||||||||||||||||||||||||||
| AMPS | 76/38//76/38 | MAG CUR | 39.6/19.8 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 1760//1475 | MX RPM | 2700 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| HZ | 60//50/6 | PH | 3 | CL | F | NOM.EFF. | 93.6 | |||||||||||||||||||||||||||||||||||||||||||||||
| SER.F. | 1.00 | DES | A | SL HZ | 1.3 | WK2 | 4.46 | |||||||||||||||||||||||||||||||||||||||||||||||
| FRAME | 286TC | RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 55C AMB @ 1.0 SF, 60C RISE | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.15SF ON SINEWAVE | NEMA MG-1 P5.5,IP55 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP1401XPSLEV | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 30 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.19377 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
64° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
330 LB-FT
Pull-Up Torque
142 LB-FT
Locked-Rotor Torque
178 LB-FT
Starting Current
270 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 5.0 | 41.0 | 63.0 | 73.0 | 80.0 | 82.0 | 85.0 | 0.0 |
| Efficiency | 0.0 | 87.6 | 92.3 | 93.5 | 93.7 | 93.4 | 92.9 | 0.0 |
| Speed (RPM) | 1,799 | 1,792 | 1,788 | 1,782 | 1,776 | 1,770 | 1,762 | 0 |
| Line Amps | 17.90 | 19.80 | 24.30 | 30.70 | 37.60 | 45.60 | 55.20 | 0.00 |
Performance Curves
Performance at 575 V, 60 Hz, 0.75 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
34.7 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
30° C
Temp. Rise @ S.F. Load
38° C
Start Configuration
DOL
Break-Down Torque
10.6 LB-FT
Pull-Up Torque
6.34 LB-FT
Locked-Rotor Torque
7.57 LB-FT
Starting Current
7.89 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 9.0 | 31.0 | 48.0 | 62.0 | 71.0 | 78.0 | 83.0 | 78.0 |
| Efficiency | 0.0 | 68.4 | 80.0 | 83.4 | 84.4 | 84.3 | 82.1 | 84.3 |
| Speed (RPM) | 1,799 | 1,790 | 1,778 | 1,766 | 1,753 | 1,739 | 1,722 | 1,739 |
| Line Amps | 0.62 | 0.65 | 0.71 | 0.81 | 0.92 | 1.07 | 1.24 | 1.07 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 3.000 EA |
| 09FN3001C02 | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
