Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
SSBSM80C-475CA
30 lb. In. , SS BSM servo motor
Product Information Packet PDF
| Ship Weight | 12.000 LB |
|---|---|
| UPC | 781568398760 |
Specs
Enclosure
TENV
Motor Type
S232B
Nameplate Speed
4000
Agency Approvals
CE
CURUS
WEEE
CURUS
WEEE
Base Indicator
Bracket Mounted
Dimensional Drawing Numbers
S2LYP263
Frame
D100D
Frame Material
Exposed Laminations
Motor Lead Quantity/Wire Size
3 @ 16 AWG
Mounting Arrangement
F1
Nameplate Output
1.76KW
Shaft Rotation
Reversible
Motor Standards
IEC
Nameplate
| CAT.NO. | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLANK | IP67 IC410 10KG | |||||||||||||||||||
| SPEC. | S2P263W049G1 | |||||||||||||||||||
| MFG.NO. | ||||||||||||||||||||
| TORQ CONT STALL | 3.44 NM | |||||||||||||||||||
| CUR CONT STALL/A RMS | 5.32 | |||||||||||||||||||
| POWER | 1.25KW | |||||||||||||||||||
| RATED SPEED/RPM | 4000 | |||||||||||||||||||
| RATED BUS VOLTS | 320 | |||||||||||||||||||
| PEAK CUR/A RMS | 16 | |||||||||||||||||||
| MAX SPEED/RPM | 7000 | |||||||||||||||||||
| CLASS | F | AMB. | 25 | |||||||||||||||||
| APRV-CE | ||||||||||||||||||||
| NP4320 | ||||||||||||||||||||
