Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
SSBSM63N-375CF
SSBSM63N-375CF T'STAT, ENCODER
Product Information Packet PDF
| Ship Weight | 11.000 LB |
|---|---|
| UPC | 781568414088 |
Specs
Enclosure
TENV
Motor Type
S124B
Nameplate Speed
4000
Agency Approvals
CE
CURUS
WEEE
CURUS
WEEE
Base Indicator
Bracket Mounted
Dimensional Drawing Numbers
S1LYP178
Frame
D75D
Frame Material
Exposed Laminations
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Mounting Arrangement
F1
Nameplate Output
0.61KW
Shaft Rotation
Reversible
Motor Standards
IEC
Nameplate
| CAT.NO. | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLANK | IP67 IC410 5KG | |||||||||||||||||||
| SPEC. | S1P178W035 | |||||||||||||||||||
| MFG.NO. | ||||||||||||||||||||
| TORQ CONT STALL | 1.91 NM | |||||||||||||||||||
| CUR CONT STALL/A RMS | 2.94 | |||||||||||||||||||
| POWER | 0.61KW | |||||||||||||||||||
| RATED SPEED/RPM | 4000 | |||||||||||||||||||
| RATED BUS VOLTS | 300 | |||||||||||||||||||
| PEAK CUR/A RMS | 11.8 | |||||||||||||||||||
| MAX SPEED/RPM | 10000 | |||||||||||||||||||
| CLASS | F | AMB. | 25 | |||||||||||||||||
| APRV-CE | ||||||||||||||||||||
| NP4320 | ||||||||||||||||||||
