Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
SPNM3543
.75HP, 1735RPM, 3PH, 60HZ, 56H, 3436M, TENV, F1
Product Information Packet PDF
Ship Weight | 40.000 LB |
---|---|
UPC | 781568587973 |
Specs
Catalog Number
SPNM3543
Enclosure
TENV
Frame
56H
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
.750 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
C UR US
WEEE
WEEE
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
.950 A @ 460.0 V
1.900 A @ 230.0 V
1.900 A @ 230.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
84.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
1.0 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
N
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
3436M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
12.63 IN
Power Factor
87
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
0.625 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1735 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT # | SPNM3542 | WGT | 40 | LBS | |||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SER # | ENCL | TENV | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
SPEC | 34T122R770 | CC | IP | 54 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
HP | .75 | NEMA NOM. EFF | 84 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
VOLTS | 230/460 | PF | 87 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
AMPS | 1.9/0.95 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
RPM | 1735 | PH | 3 | DES | B | ||||||||||||||||||||||||||||||||||||||||||||||||||||
FRAME | 56H | HZ | 60 | CODE | N | CLASS | F | ||||||||||||||||||||||||||||||||||||||||||||||||||
SER.F. | 1.15 | SF AMP | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
DE | 6203 | ODE | 6203 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
GREASE | POLYREX EM | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
QR | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
YR | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
NP4558A02LL |
Performance
Performance at 460 V, 60 Hz, 0.75 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
15.4 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
66° C
Temp. Rise @ S.F. Load
28° C
Start Configuration
DOL
Break-Down Torque
10.1 LB-FT
Pull-Up Torque
7.8 LB-FT
Locked-Rotor Torque
8.8 LB-FT
Starting Current
9 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 10.0 | 43.0 | 67.0 | 80.0 | 87.0 | 90.0 | 92.0 | 89.0 |
Efficiency | 0.0 | 78.3 | 85.6 | 86.8 | 86.6 | 85.2 | 82.9 | 85.8 |
Speed (RPM) | 1,799 | 1,783 | 1,767 | 1,751 | 1,734 | 1,713 | 1,688 | 1,721 |
Line Amps | 0.49 | 0.53 | 0.62 | 0.77 | 0.94 | 1.16 | 1.43 | 1.07 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
34EP3100A03SP | FR ENDPLATE, MACH | 1.000 EA |
34EP3102A02SP | FR/PU ENDPLATE, MACH | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |