English
English
français (Canada)
Go

SPM44304TS-4

300HP, 1790RPM, 3PH, 60HZ, L449TS, A44192M, TE

Product Information Packet PDF

Ship Weight 3,598.000 LB
UPC 781568590096

Specs

Catalog Number SPM44304TS-4
Enclosure TEFC
Frame L449TS
Frame Material Cast Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 300.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
Haz Area Class and Group CLI GP A,B,C,D; CLII GP F,G
Haz Area Division Division II
Agency Approvals NEMA_PREMIUM
CURUSEEV
CCSAUSEEV
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Current @ Voltage 342.000 A @ 460.0 V
Design Code B
Duty Rating CONT
Efficiency @ 100% Load 96.8 %
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 342.0 a
Frame Prefix L
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Duty
KVA Code H
Lifting Lugs Standard Lifting Lugs
Max Speed 2700 rpm
Motor Lead Quantity/Wire Size 12 @ 1 AWG
Motor Type A44192M
Mounting Arrangement F1
Number of Poles 4
Overall Length 56.71 IN
Power Factor 86
Product Family General Industrial
Pulley End Bearing Type Ball
Pulley Face Code Standard
Service Factor 1.15
Shaft Diameter 3.375 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1790 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

MOBIL POLYREX EM
NP2496L
CAT NO SPM44304TS-4 SPEC NO. A44-5012-6743 I.P. 55
HP 300 AMPS 342 VOLTS 460 DESIGN A
FRAME SIZE L449TS RPM 1790 MAX RPM 2700 HZ 60 AMB 40
D.E. BRG. 90BC03J30X PH.3 3 DUTY CONT INSUL.CLASS H
O.D.E. BRG. 90BC03J30X TYPE P P ENCL TEFC SF 1.15 CODE H
POWER FACTOR 86 MAX CORR KVAR 62 NEMA NOM EFFICIENCY 96.8 MOTOR WEIGHT LBS
CL.I,DIV 2,GRP: A,B,C,D T.CODE T2C CL.1,ZONE 2,GRP: IIA,IIB,IIC T= 230 INVERTER T.CODE T2C
CL.II,DIV 2,GRP: F,G T.CODE T3C CL II ZONE 22 GRPS IIIB T= 160 INVERTER T.CODE T3C
ID LOGO INV TYPE: VPWM CT 30 TO 60 VT 3 TO 60 CHP 60 TO 90
ID LOGO 1.0 SF VPWM WK2 126 LBFT2 SL HZ 0.3 MAG CUR 133
SER.NO. MEETS INTENT OF IEEE-45 FOR WEATHER PROTECTION
NP4562L

Performance

Parts

Part Number Description Quantity
000692000VD LABEL WARNING 1.000 EA
078548001R FAN KB 234/150 (84) 400 1.000 EA
034017014AB LCKW 3/8 STD. PLATED 4.000 EA
MG1050Y01 CELEROL BALDOR GOLD *5 GALLON BUCKET* 0.500 GA