Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
SPM4114TS
50HP, 3540RPM, 3PH, 60HZ, 326TS, 1256M, TEFC, F
Product Information Packet PDF
Ship Weight | 587.000 LB |
---|---|
UPC | 781568601471 |
Specs
Catalog Number
SPM4114TS
Enclosure
TEFC
Frame
326TS
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
50.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
CLI GP A,B,C,D CLII GP F,G
Haz Area Division
Division II
Agency Approvals
CSA
CURUSEEV
NEMA_PREMIUM
WEEE
CURUSEEV
NEMA_PREMIUM
WEEE
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
56.000 A @ 460.0 V
124.000 A @ 208.0 V
112.000 A @ 230.0 V
124.000 A @ 208.0 V
112.000 A @ 230.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
94.1 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
56.0 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
4500 rpm
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 8 AWG
Motor Type
1256M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
29.21 IN
Power Factor
89
Product Family
Chemical Processing (Not DC)
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.875 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
3540 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
CAT # | SPM4114TS | SER # | CC | 010A | WGT | 587 | LBS | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC | 12T115Z343 | FRAME | 326TS | ENCL | TEFC | IP | 55 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
RATING | 40C AMB-CONT | NEMA NOM. EFF | 94.1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
HP | 50 | VOLTS | 230/460 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
AMPS | 112/56 | RPM | 3540 | HZ | 60 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
PH | 3 | CL | F | CODE | H | DES | B | PF | 89 | % | SER.F. | 1.15 | SF AMP | 128/64 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
DE BRG | 6312 | ODE BRG | 6312 | LUBE | POLYREX EM | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
INV TYPE: | VPWM | SL HZ | 1 | CHP | 60 | TO | 75 | 1.3:1 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
WK2 | 4.38 | LBFT2 | MAX RPM | 4500 | CT | 6 | TO | 60 | 10:1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
MAG CUR | 33.2/16.6 | VT | 3 | TO | 60 | 20:1 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
MEETS INTENT OF IEEE-45 | FOR WEATHER PROTECTION | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
CL I DIV 2 GRPS A,B,C,D | TEMP CODE | T3C | CL I INV TEMP CODE | T3 | TEMP= | 200 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
CL I ZONE 2 GRPS | IIA,IIB,IIC | TEMP = | 160 | CL II INV TEMP CODE | T3 | TEMP = | 200 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
CL II DIV 2 GRPS F&G | TEMP CODE | T3C | 1.0 SF ON PWM INVERTER | POWER | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
CL II ZONE 22 GRPS IIIB | TEMP= | 160 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
YR | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
NP4439B05C23L |
Performance
Performance at 460 V, 60 Hz, 50 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.11 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
78° C
Temp. Rise @ S.F. Load
96° C
Start Configuration
DOL
Break-Down Torque
292 LB-FT
Pull-Up Torque
97.3 LB-FT
Locked-Rotor Torque
134 LB-FT
Starting Current
403 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 6.0 | 60.0 | 80.0 | 87.0 | 89.0 | 90.0 | 91.0 | 90.0 |
Efficiency | 0.0 | 90.3 | 93.6 | 94.3 | 94.2 | 93.5 | 92.8 | 93.8 |
Speed (RPM) | 3,599 | 3,585 | 3,574 | 3,562 | 3,550 | 3,539 | 3,527 | 3,543 |
Line Amps | 16.60 | 21.60 | 31.30 | 42.90 | 55.70 | 69.30 | 82.90 | 63.90 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
09GS1010 | GASKET, DWG, LEADWIRE SEPERATOR | 1.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
14GS1003 | GASKET CONDUIT BOX LID, NEOP | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |