English
English
français (Canada)
Go

SPJPM3714T

10HP, 1775RPM, 3PH, 60HZ, 215JP, 3756M, TEFC, F

Product Information Packet PDF

Ship Weight 187.000 LB
UPC 781568685877

Specs

Catalog Number SPJPM3714T
Enclosure TEFC
Frame 215JP
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 10.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
NEMA PREMIUM 4
WEEE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 13.000 A @ 460.0 V
26.000 A @ 230.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 92.4 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 13.0 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
KVA Code L
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Max Speed 2700 rpm
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 14 AWG
Motor Type 3756M
Mounting Arrangement F1
Number of Poles 4
Overall Length 26.26 IN
Power Factor 78
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Tapped & Key
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.25
Shaft Diameter 1.250 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1775 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT # SPJPM3714T WGT 187 LBS
SPEC 37EE007Z669 ENCL TEFC
SER # CC 010A IP 54
HP 10 MAG CUR 12.8/6.4
VOLTS 230/460 NEMA NOM. EFF 92.4
AMPS 26/13 PF 78
RATING 40C AMB-CONT
RPM 1775 MAX RPM 2700
FRAME 215JP HZ 60 CODE L CLASS F
SER.F. 1.25 SF AMP 32.4/16.2 PH 3 DES A
DE 6309 ODE 6206
LUBRICATION POLYREX EM
ID LOGO INVERTER TYPE VPWM CHP 60 TO 90 1.5:1
ID LOGO WK2 1.38 CT 6 TO 60 10:1
ID LOGO SL HZ 0.8 VT 3 TO 60 20:1
QR
YR
NP4423A01A01L

Performance

Performance at 460 V, 60 Hz, 10 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.75972 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 60° C
Temp. Rise @ S.F. Load 72° C
Start Configuration DOL
Break-Down Torque 125 LB-FT
Pull-Up Torque 60.3 LB-FT
Locked-Rotor Torque 75.2 LB-FT
Starting Current 121 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 38.0 60.0 72.0 78.0 82.0 84.0 80.0
Efficiency 0.0 87.3 91.8 92.8 92.8 92.3 91.5 92.5
Speed (RPM) 1,799 1,793 1,787 1,780 1,774 1,766 1,759 1,769
Line Amps 6.42 7.04 8.54 10.60 12.90 15.50 18.30 14.50

Performance Curves

Parts

Part Number Description Quantity
37FN3002C01 EXFN, PLASTIC, 6.00 OD, 1.155 ID 1.000 EA
37GS1000SP GASKET, CONDUIT BOX STD., .06 THICK LEXI 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA