English
English
français (Canada)
Go

SPJPM2515T

20HP, 1775RPM, 3PH, 60HZ, 256JP, 3976M, OPSB, F

Product Information Packet PDF

Ship Weight 404.000 LB
UPC 781568687055

Specs

Catalog Number SPJPM2515T
Enclosure ODP
Frame 256JP
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 20.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals WEEE
NEMA PREMIUM 4
CURUSEEV
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 24.000 A @ 460.0 V
48.000 A @ 230.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 94.1 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 24.0 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
KVA Code J
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Max Speed 2700 rpm
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 10 AWG
Motor Type 3976M
Mounting Arrangement F1
Number of Poles 4
Overall Length 29.56 IN
Power Factor 84
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Tapped & Key
Rodent Screen Included
Service Factor 1.25
Shaft Diameter 1.375 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1775 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT # SPJPM2515T WGT 404 LBS
SPEC 39E782Y451 ENCL OPSB
SER # CC 010A IP 23
HP 20 MAG CUR 19.6/9.8
VOLTS 230/460 NEMA NOM. EFF 94.1
AMPS 48/24 PF 84
RATING 40C AMB-CONT
RPM 1775 MAX RPM 2700
FRAME 256JP HZ 60 CODE J CLASS F
SER.F. 1.25 SF AMP 60/30 PH 3 DES A
DE 6309 ODE 6208
LUBRICATION POLYREX EM
ID LOGO INVERTER TYPE VPWM CHP 60 TO 90 1.5:1
ID LOGO WK2 3.32 CT 6 TO 60 10:1
ID LOGO SL HZ 0.8 VT 3 TO 60 20:1
QR
YR
NP4423A01A05L

Performance

Performance at 460 V, 60 Hz, 20 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 0.287 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 31° C
Temp. Rise @ S.F. Load 37° C
Start Configuration DOL
Break-Down Torque 230 LB-FT
Pull-Up Torque 89.8 LB-FT
Locked-Rotor Torque 129 LB-FT
Starting Current 188 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 5.0 46.0 69.0 79.0 84.0 86.0 87.0 85.0
Efficiency 0.0 90.0 93.0 94.0 94.0 93.0 93.0 93.4
Speed (RPM) 1,799 1,794 1,789 1,782 1,776 1,769 1,761 1,772
Line Amps 9.77 11.34 14.62 18.96 23.86 29.08 34.76 27.00

Performance Curves

Parts

Part Number Description Quantity
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
09CB3501SP CONDUIT BOX LID FOR 09CB3001 & 09CB3002 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/22 1.000 EA