English
English
français (Canada)
Go

SPJMM3555T-G

2HP, 3475RPM, 3PH, 60HZ, 145JM, 3532M, TEFC, F1

Product Information Packet PDF

Ship Weight 50.000 LB
UPC 781568683965

Specs

Catalog Number SPJMM3555T-G
Enclosure TEFC
Frame 145JM
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 2.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3600 RPM @ 60 HZ
Voltage @ Frequency 460.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CURUSEEV
NEMA PREMIUM 4
WEEE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 2.400 A @ 460.0 V
4.800 A @ 230.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 86.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 2.4 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class H
Inverter Code Inverter Duty
KVA Code L
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator Locked Bearing
Max Speed 6000 rpm
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 18 AWG
Motor Type 3532M
Mounting Arrangement F1
Number of Poles 2
Overall Length 16.28 IN
Power Factor 89
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Tapped & Key
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.25
Shaft Diameter 0.875 IN
Shaft Ground Indicator Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 3475 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT # SPJMM3555T-G WGT 50 LBS
SPEC 35EE455K113 ENCL TEFC
SER # CC 010A IP 54
HP 2 MAG CUR 1.8/.9
VOLTS 230/460 NEMA NOM. EFF 86.5
AMPS 4.8/2.4 PF 89
RATING 40C AMB-CONT
RPM 3475 MAX RPM 6000
FRAME 145JM HZ 60 CODE L CLASS H
SER.F. 1.25 SF AMP 6/3 PH 3 DES B
DE 6206 ODE 6203
LUBRICATION POLYREX EM
ID LOGO INVERTER TYPE VPWM CHP 60 TO 90 1.5:1
ID LOGO WK2 0.09 CT 6 TO 60 10:1
ID LOGO SL HZ 2.1 VT 3 TO 60 20:1
QR
YR
NP4423A01A01L

Performance

Performance at 460 V, 60 Hz, 2 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 7.06 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 51° C
Temp. Rise @ S.F. Load 68° C
Start Configuration DOL
Break-Down Torque 12.6 LB-FT
Pull-Up Torque 7.1 LB-FT
Locked-Rotor Torque 10.9 LB-FT
Starting Current 24.5 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 14.0 55.0 76.0 84.0 89.0 91.0 92.0 91.0
Efficiency 0.0 78.9 86.2 87.0 87.1 85.8 84.4 85.8
Speed (RPM) 3,596 3,568 3,538 3,508 3,476 3,439 3,400 3,439
Line Amps 0.88 1.06 1.46 1.91 2.41 3.00 3.61 3.00

Performance Curves

Parts

Part Number Description Quantity
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
35FN3002A05SP EXFN, PLASTIC, 6.376 OD, .638 ID 1.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/22 1.000 EA