English
English
français (Canada)
Go

SPJMM2513T

15HP, 1770RPM, 3PH, 60HZ, 254JM, 3958M, OPSB, F

Product Information Packet PDF

Ship Weight 289.000 LB
UPC 781568686966

Specs

Catalog Number SPJMM2513T
Enclosure OPSB
Frame 254JM
Frame Material Steel
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 15.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals NEMA PREMIUM 4
WEEE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 18.300 A @ 460.0 V
36.600 A @ 230.0 V
Design Code A
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 93.6 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 18.3 a
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Duty
KVA Code J
Lifting Lugs Standard Lifting Lugs
Locked Bearing Indicator Locked Bearing
Max Speed 2700 rpm
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 9 @ 12 AWG
Motor Type 3958M
Mounting Arrangement F1
Number of Poles 4
Overall Length 24.69 IN
Power Factor 82
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code C-Face
Pulley Shaft Indicator Tapped & Key
Rodent Screen Included
Service Factor 1.25
Shaft Diameter 1.250 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1770 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT # SPJMM2513T WGT 289 LBS
SPEC 39E781Y450 ENCL OPSB
SER # CC 010A IP 23
HP 15 MAG CUR 15.2/7.6
VOLTS 230/460 NEMA NOM. EFF 93.6
AMPS 36.6/18.3 PF 82
RATING 40C AMB-CONT
RPM 1770 MAX RPM 2700
FRAME 254JM HZ 60 CODE J CLASS F
SER.F. 1.25 SF AMP 45.6/22.8 PH 3 DES A
DE 6309 ODE 6208
LUBRICATION POLYREX EM
ID LOGO INVERTER TYPE VPWM CHP 60 TO 90 1.5:1
ID LOGO WK2 2.54 CT 6 TO 60 10:1
ID LOGO SL HZ 1 VT 3 TO 60 20:1
QR
YR
NP4423A01A05L

Parts

Part Number Description Quantity
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
09CB3501SP CONDUIT BOX LID FOR 09CB3001 & 09CB3002 1.000 EA
51XW2520A12 .25-20 X .75, TAPTITE II, HEX WSHR SLTD 2.000 EA
LB1624 COMBINED WARNING LABEL, ISO/ANSI PICTOGR 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/22 1.000 EA