SD23H2A42-ER
AC SERVO CTRL, 230V, 23H, 42/54/68A, 1, DYN T
| Ship Weight | 61.000 LB |
|---|---|
| UPC | 781568307052 |
Specs
Enclosure
1
Input Phase
3
Mounting Method
VERTICAL SURFACE
Normal Duty Continuous Current
68.00 a
Normal Duty Power
25.00 HP
Output Phase
3
Product Series
23
Rated Input Voltage
230.00 V
Heavy Duty Continuous Current
55.00 a
Heavy Duty Peak Current
110.00 a
Heavy Duty Power
20.00 HP
Input Current Constant Torque
57.00 a
Input Frequency Max.
60 Hz
Input Frequency Min.
50 Hz
Input Voltage Max.
230.00 V
Input Voltage Min.
180.00 V
Normal Duty Peak Current
78.00 a
Output Frequency Max.
100 Hz
Rated Output Voltage Max.
230.00 V
