English
English
français (Canada)
Go

PTG50XP

TACHOMETER- P601A100-2 (POWERTRON)

Product Information Packet PDF

Ship Weight 6.000 LB
UPC 781568125656
Product has been discontinued

Specs

Armature Voltage 50 V
Base Speed 1000 rpm
Frame Material Steel
Output Power 50.000 HP
Ambient Temperature 40 °C
Armature Inertia 14.400 lb-ft2
Duty Rating CONT
Motor Lead Quantity/Wire Size 2 @ 22 AWG
Service Factor 1.00
Motor Standards NEMA

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.