PTG100XP
TACHOMETER XPY 100VDC (P601A100-1)
Product Information Packet PDF
Ship Weight | 6.000 LB |
---|---|
UPC | 781568125649 |
Specs
Armature Voltage
100 V
Base Speed
1000 rpm
Output Power
100.000 HP
Ambient Temperature
40 °C
Duty Rating
CONT
Motor Lead Quantity/Wire Size
2 @ 22 AWG
Service Factor
1.00
Motor Standards
NEMA
Drawings
CAD File