English
English
français (Canada)
Go

M4400T-12

100HP, 1775RPM, 3PH, 60HZ, 405T, 1480M, TEFC

Product Information Packet PDF

Ship Weight 1,162.000 LB
UPC 781568303900
Product has been discontinued. Alternate Catalog Number - EM4400T-12

Specs

Enclosure TEFC
Frame 405T
Frame Material Iron
Frequency 60.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 100.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 230.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CSA EEV
CCSA US
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Current @ Voltage 232.000 A @ 230.0 V
116.000 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 94.5 %
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 116.0 a
Heater Indicator No Heater
Insulation Class F
Inverter Code Not Inverter
KVA Code G
Lifting Lugs No Lifting Lugs
Motor Lead Quantity/Wire Size 12 @ 6 AWG
Motor Type A40054M
Mounting Arrangement F1
Number of Poles 4
Overall Length 38.31 IN
Power Factor 85
Pulley End Bearing Type Ball
Pulley Face Code Standard
Service Factor 1.15
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1780 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Wye Start - Delta Run
Thermal Device - Bearing None
Thermal Device - Winding None

Drawings

Dimension Sheet

Connection Diagram

Literature

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. M4400T-12 SPEC NO. P40G4668
HP 100 AMPS 232/116 VOLTS 230/460 DESIGN B
FRAME 405T RPM 1780 HZ 60 AMB 40 SF 1.15
DRIVE END BEARING 80BC03J30X PHASE 3 DUTY CONT INSUL.CLASS F
OPP D.E. BEARING 80BC03J30X TYPE P ENCL TEFC CODE G
SER.NO. POWER FACTOR 85.3 NEMA-NOM-EFFICIENCY 94.5
FOR EXPORT ONLY MAX CORR KVAR 22.0 GUARANTEED EFFICIENCY 94.1
NEMA NOM/CSA QUOTED EFF
MOTOR WEIGHT
NP2498L

Performance

Parts

Part Number Description Quantity
078548001R FAN KB 234/150 (84) 400 1.000 EA